Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10260852 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Zinc Plated Steel
|
Threaded Stud
|
0.335 in
8.5 mm
|
PA
|
|
| £ 19.853 - £ 43.0229 | 1333 In stock |
|
M8
|
Zinc Plated Steel
|
Male
|
0.472 in
12.0 mm
|
Steel