Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 4.3515 - £ 4.4507 | 48 In stock |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.8065 - £ 2.8632 | 10490 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 3.3734 - £ 3.4443 | 659 In stock |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 3.5719 - £ 3.6569 | 192 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 1.3777 - £ 1.3777 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 1.2824 - £ 1.9948 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
||
| £ 8.9298 - £ 9.0999 | 10 In stock |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.523 - £ 2.5655 | 1122 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 3.0097 - £ 3.3469 | 1200 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.5861 - £ 3.6711 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 2.2395 - £ 2.3245 | 485 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 3.0758 - £ 3.1467 | 599 In stock |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 2.0269 - £ 4.2565 | 1650 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.282 - £ 2.3245 | 575 In stock |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 2.9482 - £ 3.0049 | 396 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| 10260869 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Zinc Plated Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
|
| 10159620 | £ 0.9879 - £ 1.1215 | 10200 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 1.5166 - £ 1.9587 | 2400 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue