Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 32.1145 - £ 32.1145 Request the lead time here
50.0 mm
M10
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
£ 42.8283 - £ 42.8283 Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
  • of 6
Handwheel 50.0 mm M10 25.0 mm Stainless Steel

1504726

Price Range
£ 32.1145 - £ 32.1145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    59.0 mm
Handwheel 60.0 mm M12 25.0 mm Stainless Steel

1504734

Price Range
£ 42.8283 - £ 42.8283

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    64.0 mm