Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1219133 | £ 3.5152 - £ 3.5861 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
|
| £ 4.3515 - £ 4.4507 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 3.5861 - £ 3.6711 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 5.8539 - £ 5.9815 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
|
|
|
PP
|
||
| £ 7.6116 - £ 7.7675 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 8.9298 - £ 9.0999 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.523 - £ 2.5655 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 3.0097 - £ 3.3469 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| £ 1.1297 - £ 1.1454 | 450 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
||
| KTSR-23M06M10 | £ 1.0942 - £ 1.9507 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
|
| £ 2.282 - £ 4.7923 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.6647 - £ 2.7214 | Request the lead time here |
1.555 in
39.5 mm
|
M6
|
|
|
|
PP
|
||
| £ 2.7498 - £ 2.8065 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| 1219130 | £ 3.6286 - £ 3.6995 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
PP
|
|
| £ 2.3529 - £ 2.4096 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.2395 - £ 2.3245 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 3.0758 - £ 3.1467 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 3.3734 - £ 3.4443 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.36 - £ 2.1155 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue