20088026
20088026
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 1.8246 |
| 500 + | £ 0.8688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M4 |
|---|---|
| Hand Wheel Diameter | 0.583 in |
| Hand Wheel Diameter | 14.8 mm |
| Knob Diameter | 0.591 in |
| Knob Diameter | 15.0 mm |
| Colour | Black |
| Finish | Matt |
| Full Material | High Impact Resistant Nylon 6 |
| Hand Wheel Style | Fluted |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue