Quantity | Unit price |
---|---|
1 + | £ 73.1236 |
Load Capacity | 1134 kg |
---|---|
Load Capacity | 2500.0 lbs |
Ring Diameter | 9.5 mm |
Ring Diameter | 0.374 in |
Ring Inside Height | 63.5 mm |
Ring Inside Height | 2.5 in |
Base Height | 22.2 mm |
Base Height | 0.874 in |
Overall Width | 81.0 mm |
Overall Width | 3.189 in |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 6:1 |
Swivel Action | 180° Pivot Under Load |
Distance Between Fixing Holes | 41.3 mm |
Distance Between Fixing Holes | 1.626 in |
Standard | ASTM |
Full Material | Forged Chrome Moly Steel |
Base Diameter | 57.2 mm |
Base Diameter | 2.252 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue