10178010
VCC-83028
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.3189 |
| 5000 + | £ 0.3118 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | PVC |
|---|---|
| Colour | Black |
| Cover Material | PVC |
| Operating Temperature Range | 0 - 50 °C |
| Operating Temperature Range | 32 - 122 °F |
| Overall Length | 28.0 mm |
| Overall Length | 1.102 in |
| Overall Width | 0.118 in |
| Overall Width | 3.0 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue