Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 16.6689 - £ 17.0091 | Request the lead time here |
12.752 in
323.9 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
| £ 20.8787 - £ 21.3039 | 51 In stock |
14 in
355.6 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| £ 33.4513 - £ 33.4513 | 14 In stock |
14.488 in
368.0 mm
|
6.299 in
160.0 mm
|
Flexible Polyethylene
|
||
| £ 25.6696 - £ 26.1941 | Request the lead time here |
15.512 in
394.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| £ 19.3904 - £ 19.3904 | 103 In stock |
16.496 in
419.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| £ 18.9085 - £ 19.2912 | 272 In stock |
13.504 in
343.0 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
| 10240328 | £ 21.3748 - £ 21.8142 | 15 In stock |
14.173 in
360.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
|
| £ 2.6789 - £ 2.7356 | 1230 In stock |
2.193 in
55.7 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
| £ 8.6604 - £ 8.8305 | Request the lead time here |
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| 10230763 | £ 9.5251 - £ 9.7235 | Request the lead time here |
8.504 in
216.0 mm
|
1.969 in
50.0 mm
|
Flexible Polyethylene
|
|
| £ 9.9361 - £ 10.1488 | 5 In stock |
8.626 in
219.1 mm
|
4.724 in
120.0 mm
|
Flexible Polyethylene
|
||
| £ 6.4209 - £ 6.5485 | Request the lead time here |
6.26 in
159.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 11.3252 - £ 11.552 | 29 In stock |
10.236 in
260.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 12.2324 - £ 12.4875 | 68 In stock |
10.748 in
273.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| £ 12.8986 - £ 13.1679 | 100 In stock |
11.535 in
293.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| £ 15.62 - £ 15.946 | 100 In stock |
12.52 in
318.0 mm
|
2.756 in
70.0 mm
|
Flexible Polyethylene
|
||
| £ 18.5116 - £ 18.8801 | Request the lead time here |
13.307 in
338.0 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
| £ 122.3525 - £ 122.3525 | Request the lead time here |
29 in
736.6 mm
|
5.709 in
145.0 mm
|
Flexible Polyethylene
|
||
| £ 19.9432 - £ 20.3401 | 23 In stock |
14 in
355.6 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 8.377 - £ 8.5471 | Request the lead time here |
7.626 in
193.7 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue