10241837
41019
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 16.3004 |
| 50 + | £ 15.9744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 322.2 mm |
|---|---|
| d | 12.685 in |
| h | 78.0 mm |
| h | 3.071 in |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue