10238660
34226
| Quantity | Unit price |
|---|---|
| 1 + | £ 91.9061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 648.0 mm |
|---|---|
| d | 25.512 in |
| h | 80.0 mm |
| h | 3.15 in |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue