10238608
34220
| Quantity | Unit price |
|---|---|
| 1 - 27 | £ 58.8516 |
| 28 + | £ 57.6752 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 22.205 in |
|---|---|
| d | 564.0 mm |
| h | 3.346 in |
| h | 85.0 mm |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue