Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.1757 - £ 0.3853 Request the lead time here
4.0 mm
Black
PVC
24.0 mm
12246 £ 0.3444 - £ 0.9408 600 In stock
25.0 mm
Green
Vinyl
34.5 mm
12250 £ 0.4691 - £ 1.273 3920 In stock
29.0 mm
Green
Vinyl
35.0 mm
£ 0.3968 - £ 1.0869 630 In stock
26.0 mm
Green
Vinyl
34.5 mm
£ 0.076 - £ 0.076 Request the lead time here
8.0 mm
Black
PVC
24.5 mm
£ 0.0238 - £ 0.0594 9450 In stock
13.0 mm
Green
Vinyl
29.0 mm
£ 0.231 - £ 0.481 Request the lead time here
20.0 mm
Green
Vinyl
28.5 mm
£ 0.0826 - £ 0.1722 Request the lead time here
8.0 mm
Black
PVC
24.5 mm
12702 £ 0.1084 - £ 0.295 16650 In stock
11.0 mm
Black
PVC
29.0 mm
12706 £ 0.1587 - £ 0.4332 Request the lead time here
15.0 mm
Black
PVC
29.5 mm
£ 0.1192 - £ 0.3269 21200 In stock
12.0 mm
Black
PVC
29.0 mm
£ 0.1672 - £ 0.4571 Request the lead time here
17.0 mm
Black
PVC
29.5 mm
£ 0.2749 - £ 0.7494 15100 In stock
25.0 mm
Black
PVC
34.5 mm
£ 0.3742 - £ 1.0179 1440 In stock
29.0 mm
Black
PVC
35.0 mm
£ 0.2225 - £ 0.489 9000 In stock
4.0 mm
Green
Vinyl
24.0 mm
£ 0.0698 - £ 0.1453 Request the lead time here
7.0 mm
Black
PVC
24.0 mm
£ 0.3189 - £ 0.8637 1710 In stock
26.0 mm
Black
PVC
34.5 mm
12696 £ 0.0551 - £ 0.1504 3000 In stock
5.0 mm
Black
PVC
23.5 mm
£ 0.1601 - £ 0.4358 Request the lead time here
16.0 mm
Black
PVC
28.0 mm
£ 0.0925 - £ 0.2527 Request the lead time here
9.0 mm
Black
PVC
25.0 mm
  • of 3
Flexible End Cap 4.0 mm 24.0 mm PVC Black

1340240

Price Range
£ 0.3853 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 25.0 mm 34.5 mm Vinyl Green

12246

Price Range
£ 0.9408 - £ 0.3444

Stock Levels
600 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.273 - £ 0.4691

Stock Levels
3920 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 26.0 mm 34.5 mm Vinyl Green

12247

Price Range
£ 1.0869 - £ 0.3968

Stock Levels
630 In stock
Attributes
  • d
    26.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm PVC Black

12699

Price Range
£ 0.076 - £ 0.076

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Standard
    DIN
Flexible End Cap 13.0 mm 29.0 mm Vinyl Green

1341982

Price Range
£ 0.0594 - £ 0.0238

Stock Levels
9450 In stock
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 20.0 mm 28.5 mm Vinyl Green

1341985

Price Range
£ 0.481 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm PVC Black

1287253

Price Range
£ 0.1722 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
16650 In stock
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 15.0 mm 29.5 mm PVC Black

12706

Price Range
£ 0.4332 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 12.0 mm 29.0 mm PVC Black

12703

Price Range
£ 0.3269 - £ 0.1192

Stock Levels
21200 In stock
Attributes
  • d
    12.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 17.0 mm 29.5 mm PVC Black

12708

Price Range
£ 0.4571 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 25.0 mm 34.5 mm PVC Black

12716

Price Range
£ 0.7494 - £ 0.2749

Stock Levels
15100 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 29.0 mm 35.0 mm PVC Black

12720

Price Range
£ 1.0179 - £ 0.3742

Stock Levels
1440 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 4.0 mm 24.0 mm Vinyl Green

1340241

Price Range
£ 0.489 - £ 0.2225

Stock Levels
9000 In stock
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 7.0 mm 24.0 mm PVC Black

1287250

Price Range
£ 0.1453 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 26.0 mm 34.5 mm PVC Black

12717

Price Range
£ 0.8637 - £ 0.3189

Stock Levels
1710 In stock
Attributes
  • d
    26.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 5.0 mm 23.5 mm PVC Black

12696

Price Range
£ 0.1504 - £ 0.0551

Stock Levels
3000 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 16.0 mm 28.0 mm PVC Black

12707

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 9.0 mm 25.0 mm PVC Black

12700

Price Range
£ 0.2527 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790