Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2211 - £ 0.6033 | Request the lead time here |
0.709 in
18.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
| £ 0.3968 - £ 1.0869 | 630 In stock |
1.024 in
26.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
| £ 0.2012 - £ 0.6086 | 500 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
| 12702 | £ 0.1084 - £ 0.295 | 16650 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
|
| 12706 | £ 0.1587 - £ 0.4332 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
|
| £ 0.076 - £ 0.076 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
| 12714 | £ 0.2551 - £ 0.691 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
|
| £ 0.3288 - £ 0.8956 | Request the lead time here |
1.063 in
27.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
| £ 0.1757 - £ 0.3853 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
PVC
|
0.945 in
24.0 mm
|
||
| £ 0.2026 - £ 0.5501 | 1750 In stock |
0.63 in
16.0 mm
|
Green
|
Vinyl
|
1.102 in
28.0 mm
|
||
| £ 0.3175 - £ 0.861 | 700 In stock |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
| £ 0.4096 - £ 1.1162 | 450 In stock |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
| £ 0.1192 - £ 0.3269 | 33200 In stock |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
| £ 0.1601 - £ 0.4358 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
PVC
|
1.102 in
28.0 mm
|
||
| £ 0.1488 - £ 0.4092 | 3600 In stock |
0.472 in
12.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
| £ 0.231 - £ 0.481 | Request the lead time here |
0.787 in
20.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
| £ 0.0592 - £ 0.1613 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
PVC
|
0.984 in
25.0 mm
|
||
| £ 0.1431 - £ 0.4013 | 16050 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
| 12696 | £ 0.0551 - £ 0.1504 | 3000 In stock |
0.197 in
5.0 mm
|
Black
|
PVC
|
0.925 in
23.5 mm
|
|
| £ 0.0925 - £ 0.2527 | Request the lead time here |
0.354 in
9.0 mm
|
Black
|
PVC
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue