Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.7169 - £ 1.8552 | Request the lead time here |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Threads
|
||
| £ 0.8458 - £ 2.0793 | 640 In stock |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
||
| £ 0.2494 - £ 0.3269 | 1750 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue