Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability d Thread Size h Thread Standard View
£ 0.2494 - £ 0.3269 Request the lead time here
14.3 mm
M15;9/16"
19.0 mm
UNF Threads
£ 0.0579 - £ 0.1304 Request the lead time here
5.5 mm
13.0 mm
FCYJ-0039-013 £ 0.0602 - £ 0.1355 3500 In stock
3.9 mm
13.0 mm
£ 0.0472 - £ 0.1086 10000 In stock
4.4 mm
M5, 3/16 in UNF
25.0 mm
£ 0.0595 - £ 0.1339 Request the lead time here
3.6 mm
M4
13.0 mm
£ 0.0666 - £ 0.1496 5000 In stock
3.9 mm
25.0 mm
£ 0.0776 - £ 0.1743 2500 In stock
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
13.0 mm
£ 0.0946 - £ 0.2174 1750 In stock
10.3 mm
25.0 mm
£ 0.0438 - £ 0.1001 Request the lead time here
5.2 mm
13.0 mm
£ 0.0714 - £ 0.1602 Request the lead time here
5.9 mm
M6, 1/4 in UNF
25.0 mm
£ 0.0711 - £ 0.1597 54000 In stock
6.4 mm
1/4 in UNF
13.0 mm
£ 0.0664 - £ 0.149 Request the lead time here
7.7 mm
M8, 5/16 in UNF
19.0 mm
£ 0.0677 - £ 0.1522 Request the lead time here
7.7 mm
M8, 5/16 in UNF
13.0 mm
£ 0.0781 - £ 0.1754 4000 In stock
7.9 mm
M8, 5/16 in UNF
25.0 mm
£ 0.0473 - £ 0.1089 Request the lead time here
4.4 mm
M5, 3/16 in UNF
19.0 mm
£ 0.0527 - £ 0.1182 1000 In stock
4.8 mm
M5, 3/16 in UNF
25.0 mm
£ 0.0674 - £ 0.1512 5500 In stock
5.9 mm
M6, 1/4 in UNF
13.0 mm
£ 0.0649 - £ 0.1461 Request the lead time here
3.2 mm
M3
13.0 mm
Metric
£ 0.0473 - £ 0.1089 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
£ 0.045 - £ 0.1039 14000 In stock
4.8 mm
M5, 3/16 in UNF
13.0 mm
  • of 6
Flexible Cap 14.3 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

FCYJ-0143-019

Price Range
£ 0.3269 - £ 0.2494

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • h
    19.0 mm
  • Thread Size
    M15;9/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 5.5 mm 13.0 mm PVC Yellow

FCYJ-0055-013

Price Range
£ 0.1304 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 13.0 mm PVC Yellow

FCYJ-0039-013

Price Range
£ 0.1355 - £ 0.0602

Stock Levels
3500 In stock
Attributes
  • d
    3.9 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 25.0 mm PVC Yellow

FCYJ-0044-025

Price Range
£ 0.1086 - £ 0.0472

Stock Levels
10000 In stock
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.6 mm 13.0 mm PVC Yellow

FCYJ-0036-013

Price Range
£ 0.1339 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm PVC Yellow

FCYJ-0039-025

Price Range
£ 0.1496 - £ 0.0666

Stock Levels
5000 In stock
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 9.5 mm 13.0 mm PVC Yellow

FCYJ-0095-013

Price Range
£ 0.1743 - £ 0.0776

Stock Levels
2500 In stock
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 25.0 mm PVC Yellow

FCYJ-0103-025

Price Range
£ 0.2174 - £ 0.0946

Stock Levels
1750 In stock
Attributes
  • d
    10.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.2 mm 13.0 mm PVC Yellow

FCYJ-0052-013

Price Range
£ 0.1001 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • d
    5.2 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 25.0 mm PVC Yellow

FCYJ-0059-025

Price Range
£ 0.1602 - £ 0.0714

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 13.0 mm PVC Yellow

FCYJ-0064-013

Price Range
£ 0.1597 - £ 0.0711

Stock Levels
54000 In stock
Attributes
  • d
    6.4 mm
  • h
    13.0 mm
  • Thread Size
    1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 19.0 mm PVC Yellow

FCYJ-0077-019

Price Range
£ 0.149 - £ 0.0664

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 13.0 mm PVC Yellow

FCYJ-0077-013

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 25.0 mm PVC Yellow

FCYJ-0079-025

Price Range
£ 0.1754 - £ 0.0781

Stock Levels
4000 In stock
Attributes
  • d
    7.9 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 19.0 mm PVC Yellow

FCYJ-0044-019

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 25.0 mm PVC Yellow

FCYJ-0048-025

Price Range
£ 0.1182 - £ 0.0527

Stock Levels
1000 In stock
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 13.0 mm PVC Yellow

FCYJ-0059-013

Price Range
£ 0.1512 - £ 0.0674

Stock Levels
5500 In stock
Attributes
  • d
    5.9 mm
  • h
    13.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.2 mm 13.0 mm 210 °C PVC Yellow

FCYJ-0032-013

Price Range
£ 0.1461 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • h
    13.0 mm
  • Thread Size
    M3
  • Thread Standard
    Metric
  • Maximum Temperature
    210 °C
Flexible Cap 4.4 mm 13.0 mm PVC Yellow

FCYJ-0044-013

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 13.0 mm PVC Yellow

FCYJ-0048-013

Price Range
£ 0.1039 - £ 0.045

Stock Levels
14000 In stock
Attributes
  • d
    4.8 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride