Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.1152 - £ 0.1488 2000 In stock
4.8 mm
M5 3/16"
19.0 mm
UNF Threads
£ 0.0409 - £ 0.0938 4500 In stock
5.5 mm
25.0 mm
£ 0.0789 - £ 0.1775 10949 In stock
6.4 mm
25.0 mm
£ 0.0664 - £ 0.149 13500 In stock
7.7 mm
M8, 5/16 in UNF
25.0 mm
£ 0.18 - £ 0.4039 2000 In stock
17.4 mm
M18
25.0 mm
Metric Threads
£ 0.18 - £ 0.4066 6750 In stock
19.9 mm
25.0 mm
£ 0.1212 - £ 0.2737 Request the lead time here
15.2 mm
19.0 mm
£ 0.2182 - £ 0.4863 Request the lead time here
23.8 mm
M24
13.0 mm
Metric Threads
£ 0.2324 - £ 0.5315 100 In stock
24.6 mm
M25
38.0 mm
Metric Threads
10007877 £ 0.0694 - £ 0.156 8500 In stock
7.9 mm
M8, 5/16 in UNF
13.0 mm
£ 0.0677 - £ 0.1522 3000 In stock
7.7 mm
M8, 5/16 in UNF
13.0 mm
£ 0.0746 - £ 0.1679 Request the lead time here
7.9 mm
M8, 5/16 in UNF
19.0 mm
£ 0.2182 - £ 0.4863 Request the lead time here
26.9 mm
M27
13.0 mm
Metric Threads
£ 0.2806 - £ 0.6431 3500 In stock
28.6 mm
7/8";M30;1 1/8"
38.0 mm
UNF Threads
£ 0.3614 - £ 0.8105 300 In stock
31.8 mm
1";1 1/4"
25.0 mm
Metric Threads
£ 0.214 - £ 0.4757 1905 In stock
20.6 mm
1/2"
25.0 mm
BSP Threads
£ 0.2182 - £ 0.4863 1200 In stock
22.2 mm
5/8";7/8"
25.0 mm
UNF Threads
£ 0.2834 - £ 0.6351 700 In stock
26.3 mm
3/4";M27;1"
25.0 mm
UNF Threads
£ 0.153 - £ 0.3454 3500 In stock
15.9 mm
3/8";M16
13.0 mm
Metric Threads
£ 0.1187 - £ 0.2684 8500 In stock
14.3 mm
M15;9/16"
13.0 mm
UNF Threads
  • of 6
Flexible Cap 4.8 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108741

Price Range
£ 0.1488 - £ 0.1152

Stock Levels
2000 In stock
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Size
    M5 3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 5.5 mm 25.0 mm PVC Yellow

10007785

Price Range
£ 0.0938 - £ 0.0409

Stock Levels
4500 In stock
Attributes
  • d
    5.5 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 25.0 mm PVC Yellow

10007822

Price Range
£ 0.1775 - £ 0.0789

Stock Levels
10949 In stock
Attributes
  • d
    6.4 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 25.0 mm PVC Yellow

10007860

Price Range
£ 0.149 - £ 0.0664

Stock Levels
13500 In stock
Attributes
  • d
    7.7 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 17.4 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008195

Price Range
£ 0.4039 - £ 0.18

Stock Levels
2000 In stock
Attributes
  • d
    17.4 mm
  • h
    25.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 19.9 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008232

Price Range
£ 0.4066 - £ 0.18

Stock Levels
6750 In stock
Attributes
  • d
    19.9 mm
  • h
    25.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10008133

Price Range
£ 0.2737 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • d
    15.2 mm
  • h
    19.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 23.8 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008317

Price Range
£ 0.4863 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • h
    13.0 mm
  • Thread Size
    M24
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 24.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008355

Price Range
£ 0.5315 - £ 0.2324

Stock Levels
100 In stock
Attributes
  • d
    24.6 mm
  • h
    38.0 mm
  • Thread Size
    M25
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 7.9 mm 13.0 mm PVC Yellow

10007877

Price Range
£ 0.156 - £ 0.0694

Stock Levels
8500 In stock
Attributes
  • d
    7.9 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 13.0 mm PVC Yellow

10007846

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
3000 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm PVC Yellow

10007884

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 26.9 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008409

Price Range
£ 0.4863 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • d
    26.9 mm
  • h
    13.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 28.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008447

Price Range
£ 0.6431 - £ 0.2806

Stock Levels
3500 In stock
Attributes
  • d
    28.6 mm
  • h
    38.0 mm
  • Thread Size
    7/8";M30;1 1/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 31.8 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008485

Price Range
£ 0.8105 - £ 0.3614

Stock Levels
300 In stock
Attributes
  • d
    31.8 mm
  • h
    25.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 20.6 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008256

Price Range
£ 0.4757 - £ 0.214

Stock Levels
1905 In stock
Attributes
  • d
    20.6 mm
  • h
    25.0 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 22.2 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008294

Price Range
£ 0.4863 - £ 0.2182

Stock Levels
1200 In stock
Attributes
  • d
    22.2 mm
  • h
    25.0 mm
  • Thread Size
    5/8";7/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 26.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008393

Price Range
£ 0.6351 - £ 0.2834

Stock Levels
700 In stock
Attributes
  • d
    26.3 mm
  • h
    25.0 mm
  • Thread Size
    3/4";M27;1"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 15.9 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008140

Price Range
£ 0.3454 - £ 0.153

Stock Levels
3500 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 14.3 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008102

Price Range
£ 0.2684 - £ 0.1187

Stock Levels
8500 In stock
Attributes
  • d
    14.3 mm
  • h
    13.0 mm
  • Thread Size
    M15;9/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads