Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability d Thread Size h Thread Standard View
£ 0.7169 - £ 1.8552 Request the lead time here
63.5 mm
2 1/2"
38.1 mm
UNF Threads
£ 0.8458 - £ 2.0793 80 In stock
76.2 mm
38.1 mm
£ 0.1152 - £ 0.1488 Request the lead time here
4.8 mm
M5 3/16"
19.0 mm
UNF Threads
£ 0.4975 - £ 1.1135 420 In stock
38.1 mm
M39;1 1/2"
38.0 mm
UNF Threads
£ 0.5485 - £ 1.2597 Request the lead time here
41.3 mm
1 1/4";M32
50.0 mm
Metric Threads
£ 0.4592 - £ 1.0471 Request the lead time here
44.5 mm
1 3/8";M45
25.0 mm
Metric Threads
FCYJ-0349-025 £ 0.36 - £ 0.8052 1300 In stock
34.9 mm
M35;1 1/4"
25.0 mm
UNF Threads
£ 0.4252 - £ 0.9541 2210 In stock
34.9 mm
M35;1 3/8"
38.0 mm
UNF Threads
£ 0.6024 - £ 1.3527 605 In stock
50.8 mm
2 in
25.0 mm
UNF Threads
£ 0.2097 - £ 0.4757 Request the lead time here
24.6 mm
M25
25.0 mm
Metric Threads
£ 0.5428 - £ 1.2464 Request the lead time here
38.1 mm
M39;1 1/2"
50.0 mm
UNF Threads
£ 0.2182 - £ 0.4863 Request the lead time here
26.9 mm
M27
13.0 mm
Metric Threads
FCYJ-0191-025 £ 0.2012 - £ 0.4518 500 In stock
19.1 mm
M20; 3/4 in UNF
25.0 mm
UNF Threads
£ 0.2806 - £ 0.6431 2800 In stock
28.6 mm
7/8";M30;1 1/8"
38.0 mm
UNF Threads
£ 0.4422 - £ 1.0125 Request the lead time here
41.3 mm
1 1/4";M32
25.0 mm
Metric Threads
£ 0.3614 - £ 0.8105 Request the lead time here
31.8 mm
1";1 1/4"
25.0 mm
Metric Threads
£ 0.5116 - £ 1.1534 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
FCYJ-0349-050 £ 0.445 - £ 1.0232 400 In stock
34.9 mm
M35;1 3/8"
50.0 mm
UNF Threads
£ 0.4153 - £ 0.9301 Request the lead time here
30.2 mm
7/8"
50.0 mm
BSP Threads
£ 0.2508 - £ 0.566 Request the lead time here
22.2 mm
5/8";7/8"
38.0 mm
UNF Threads
  • of 6
Flexible Cap 63.5 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

FCYJ-0635-038

Price Range
£ 1.8552 - £ 0.7169

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    38.1 mm
  • Thread Size
    2 1/2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 76.2 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

FCYJ-0762-038

Price Range
£ 2.0793 - £ 0.8458

Stock Levels
80 In stock
Attributes
  • d
    76.2 mm
  • h
    38.1 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

FCYJ-0048-019

Price Range
£ 0.1488 - £ 0.1152

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Size
    M5 3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 38.1 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0381-038

Price Range
£ 1.1135 - £ 0.4975

Stock Levels
420 In stock
Attributes
  • d
    38.1 mm
  • h
    38.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 41.3 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0413-050

Price Range
£ 1.2597 - £ 0.5485

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    50.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0445-025

Price Range
£ 1.0471 - £ 0.4592

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 34.9 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0349-025

Price Range
£ 0.8052 - £ 0.36

Stock Levels
1300 In stock
Attributes
  • d
    34.9 mm
  • h
    25.0 mm
  • Thread Size
    M35;1 1/4"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 34.9 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0349-038

Price Range
£ 0.9541 - £ 0.4252

Stock Levels
2210 In stock
Attributes
  • d
    34.9 mm
  • h
    38.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 50.8 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0508-025

Price Range
£ 1.3527 - £ 0.6024

Stock Levels
605 In stock
Attributes
  • d
    50.8 mm
  • h
    25.0 mm
  • Thread Size
    2 in
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 24.6 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0246-025

Price Range
£ 0.4757 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • d
    24.6 mm
  • h
    25.0 mm
  • Thread Size
    M25
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 38.1 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0381-050

Price Range
£ 1.2464 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 26.9 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

FCYJ-0269-013

Price Range
£ 0.4863 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • d
    26.9 mm
  • h
    13.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 19.1 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0191-025

Price Range
£ 0.4518 - £ 0.2012

Stock Levels
500 In stock
Attributes
  • d
    19.1 mm
  • h
    25.0 mm
  • Thread Size
    M20; 3/4 in UNF
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 28.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0286-038

Price Range
£ 0.6431 - £ 0.2806

Stock Levels
2800 In stock
Attributes
  • d
    28.6 mm
  • h
    38.0 mm
  • Thread Size
    7/8";M30;1 1/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 41.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0413-025

Price Range
£ 1.0125 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 31.8 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

FCYJ-0318-025

Price Range
£ 0.8105 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    25.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0445-038

Price Range
£ 1.1534 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 34.9 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0349-050

Price Range
£ 1.0232 - £ 0.445

Stock Levels
400 In stock
Attributes
  • d
    34.9 mm
  • h
    50.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 30.2 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

FCYJ-0302-050

Price Range
£ 0.9301 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • d
    30.2 mm
  • h
    50.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 22.2 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

FCYJ-0222-038

Price Range
£ 0.566 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    38.0 mm
  • Thread Size
    5/8";7/8"
  • Thread Standard
    UNF Threads
  • Thread Standard
    BSP Threads