Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 4000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0472 - £ 0.1086 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1187 - £ 0.2684 | 8500 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.153 - £ 0.3454 | 3500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.1885 - £ 0.4199 | 2500 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.214 - £ 0.4757 | 1905 In stock |
0.811 in
20.6 mm
|
1/2"
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| £ 0.2182 - £ 0.4863 | 1200 In stock |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.18 - £ 0.4066 | 6750 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.2225 - £ 0.4996 | 2419 In stock |
0.843 in
21.4 mm
|
M22
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| 10008249 | £ 0.1842 - £ 0.4119 | 3250 In stock |
0.811 in
20.6 mm
|
1/2"
|
0.512 in
13.0 mm
|
BSP Threads
|
|
| £ 0.2367 - £ 0.5315 | 60 In stock |
0.843 in
21.4 mm
|
M22
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.2452 - £ 0.5634 | 3300 In stock |
0.937 in
23.8 mm
|
M24
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
1.059 in
26.9 mm
|
M27
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2806 - £ 0.6431 | 700 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.2324 - £ 0.5315 | 2000 In stock |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.2834 - £ 0.6351 | 700 In stock |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| 10008331 | £ 0.2863 - £ 0.6405 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads