Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.8458 - £ 2.0793 | 640 In stock |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
||
| £ 0.7169 - £ 1.8552 | Request the lead time here |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Threads
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 6000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0649 - £ 0.1461 | 1500 In stock |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0473 - £ 0.1089 | 55500 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0674 - £ 0.1512 | 8500 In stock |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0711 - £ 0.1597 | 1000 In stock |
0.252 in
6.4 mm
|
1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0697 - £ 0.1597 | 10000 In stock |
0.327 in
8.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1387 - £ 0.3136 | 250 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1644 - £ 0.3667 | 750 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.18 - £ 0.4039 | 2000 In stock |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.1102 - £ 0.2479 | Request the lead time here |
0.598 in
15.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| 10008164 | £ 0.1757 - £ 0.3906 | 500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 0.1757 - £ 0.3906 | 2250 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.0786 - £ 0.1775 | 1500 In stock |
0.343 in
8.7 mm
|
|
0.748 in
19.0 mm