Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0666 - £ 0.1496 | 10500 In stock |
0.154 in
3.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1126 - £ 0.2532 | 8500 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.748 in
19.0 mm
|
|
||
| £ 0.1102 - £ 0.2479 | Request the lead time here |
0.598 in
15.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| 10008164 | £ 0.1757 - £ 0.3906 | 500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 0.0786 - £ 0.1775 | 1500 In stock |
0.343 in
8.7 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.081 - £ 0.1823 | 2500 In stock |
0.406 in
10.3 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.1107 - £ 0.249 | 1750 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.1037 - £ 0.233 | 10000 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1406 - £ 0.3162 | 1750 In stock |
0.543 in
13.8 mm
|
M14
|
0.984 in
25.0 mm
|
|
||
| £ 0.1212 - £ 0.2737 | Request the lead time here |
0.598 in
15.2 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.1545 - £ 0.3481 | 1750 In stock |
0.685 in
17.4 mm
|
M18
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.108 - £ 0.2429 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.984 in
25.0 mm
|
|
||
| £ 0.1387 - £ 0.3136 | 5750 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.045 - £ 0.1039 | 17000 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0409 - £ 0.0938 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0789 - £ 0.1775 | 10949 In stock |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.18 - £ 0.4039 | 2000 In stock |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.18 - £ 0.4066 | 6750 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0664 - £ 0.149 | 13500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue