Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0409 - £ 0.0938 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0789 - £ 0.1775 | 10949 In stock |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0664 - £ 0.149 | 13500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.18 - £ 0.4039 | 2000 In stock |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.18 - £ 0.4066 | 6750 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1212 - £ 0.2737 | Request the lead time here |
0.598 in
15.2 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2324 - £ 0.5315 | 100 In stock |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| 10007877 | £ 0.0694 - £ 0.156 | 8500 In stock |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.512 in
13.0 mm
|
|
|
| £ 0.0677 - £ 0.1522 | 3000 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0746 - £ 0.1679 | Request the lead time here |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
1.059 in
26.9 mm
|
M27
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2806 - £ 0.6431 | 3500 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.3614 - £ 0.8105 | 300 In stock |
1.252 in
31.8 mm
|
1";1 1/4"
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.214 - £ 0.4757 | 1905 In stock |
0.811 in
20.6 mm
|
1/2"
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| £ 0.2182 - £ 0.4863 | 1200 In stock |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.2834 - £ 0.6351 | 700 In stock |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.153 - £ 0.3454 | 3500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.1187 - £ 0.2684 | 8500 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads