Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | Request the lead time here |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0649 - £ 0.1461 | Request the lead time here |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| FCYJ-0119-019 | £ 0.1097 - £ 0.2471 | 6500 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.748 in
19.0 mm
|
|
|
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1187 - £ 0.2684 | 3500 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.0945 - £ 0.212 | 4000 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.1757 - £ 0.3906 | Request the lead time here |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| FCYJ-0206-013 | £ 0.1842 - £ 0.4119 | 750 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.512 in
13.0 mm
|
BSP Threads
|
|
| £ 0.2225 - £ 0.4996 | 2250 In stock |
0.843 in
21.4 mm
|
M22x1.5
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2182 - £ 0.4863 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2324 - £ 0.5315 | 1000 In stock |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.1545 - £ 0.3481 | Request the lead time here |
0.685 in
17.4 mm
|
M18
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.1885 - £ 0.4199 | 750 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| FCYJ-0238-038 | £ 0.2863 - £ 0.6405 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads
|
|
| £ 0.2551 - £ 0.5687 | 300 In stock |
1 in
25.4 mm
|
1"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.18 - £ 0.4039 | Request the lead time here |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.18 - £ 0.4066 | 5000 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.153 - £ 0.3454 | 5000 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue