| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1433 |
| 1000 - 4999 | £ 0.1023 |
| 5000 + | £ 0.0921 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 20.0 mm |
|---|---|
| d | 0.787 in |
| h | 20.0 mm |
| h | 0.787 in |
| Maximum Temperature | 257 °F |
| Maximum Temperature | 125 °C |
| Colour | Black |
| Full Material | Thermoplastic Rubber |
| Type | 5 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue