10087732
1341946
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.2599 |
| 10000 + | £ 0.1024 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.236 in |
|---|---|
| d | 6.0 mm |
| h | 0.984 in |
| h | 25.0 mm |
| Maximum Temperature | 95 °C |
| Maximum Temperature | 203 °F |
| Colour | Black |
| Full Material | TPE/TPV |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue