10084311
12224
| Quantity | Unit price |
|---|---|
| 80 - 799 | £ 1.7221 |
| 800 + | £ 0.6747 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 29.0 mm |
|---|---|
| d | 1.142 in |
| h | 35.0 mm |
| h | 1.378 in |
| Maximum Temperature | 257 °F |
| Maximum Temperature | 125 °C |
| Colour | Black |
| Full Material | TPE/TPV |
| Type | 2 |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue