Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Thickness View
£ 0.1743 - £ 0.1743 157930 In stock
TPE/TPV
4.3 mm
9.0 mm
0.8 mm
£ 1.1594 - £ 1.1594 750 In stock
TPE/TPV
19.0 mm
34.0 mm
3.0 mm
10069608 £ 0.1103 - £ 0.1291 13534 In stock
TPE/TPV
10.5 mm
30.0 mm
2.5 mm
10468760 £ 0.4323 - £ 0.4323 28561 In stock
TPE/TPV
10.5 mm
20.0 mm
2.0 mm
£ 0.9766 - £ 1.0177 1250 In stock
TPR
17.0 mm
50.0 mm
3.0 mm
£ 1.0701 - £ 1.1155 203 In stock
TPR
21.0 mm
37.0 mm
3.0 mm
£ 0.3968 - £ 0.4139 Request the lead time here
TPR
13.0 mm
37.0 mm
3.0 mm
£ 0.1214 - £ 0.1265 3530 In stock
TPR
6.4 mm
18.0 mm
1.6 mm
£ 0.0816 - £ 0.085 Request the lead time here
TPR
5.3 mm
15.0 mm
1.2 mm
£ 0.1587 - £ 0.1658 2900 In stock
TPR
8.4 mm
24.0 mm
2.0 mm
£ 0.2225 - £ 0.231 Request the lead time here
TPR
10.5 mm
30.0 mm
2.5 mm
10345245 £ 0.1347 - £ 0.1347 31000 In stock
TPR
3.2 mm
7.0 mm
0.5 mm
£ 0.0705 - £ 0.0734 64073 In stock
TPR
3.2 mm
8.0 mm
0.8 mm
£ 0.5641 - £ 0.5641 10 In stock
TPE/TPV
13.0 mm
24.0 mm
2.5 mm
10041918 £ 0.1346 - £ 0.1346 57433 In stock
TPE/TPV
3.2 mm
8.0 mm
0.8 mm
£ 0.1785 - £ 0.1785 42430 In stock
TPE/TPV
5.3 mm
12.0 mm
1.0 mm
10041994 £ 0.2012 - £ 0.2012 118377 In stock
TPE/TPV
6.4 mm
14.0 mm
1.2 mm
10042298 £ 0.2693 - £ 0.2693 18000 In stock
TPE/TPV
8.4 mm
16.0 mm
1.6 mm
10069172 £ 0.1771 - £ 0.1771 25200 In stock
TPE/TPV
3.2 mm
9.0 mm
0.8 mm
10042175 £ 0.1785 - £ 0.1785 19886 In stock
TPE/TPV
5.3 mm
10.0 mm
1.0 mm
  • of 3
Washer 4.3 mm 9.0 mm 0.8 mm TPE/TPV

10042144

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
157930 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 19.0 mm 34.0 mm 3.0 mm TPE/TPV

10178652

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
750 In stock
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 30.0 mm 2.5 mm TPE/TPV

10069608

Price Range
£ 0.1291 - £ 0.1103

Stock Levels
13534 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 20.0 mm 2.0 mm TPE/TPV

10468760

Price Range
£ 0.4323 - £ 0.4323

Stock Levels
28561 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 50.0 mm 3.0 mm TPR

10353301

Price Range
£ 1.0177 - £ 0.9766

Stock Levels
1250 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 21.0 mm 37.0 mm 3.0 mm TPR

10353325

Price Range
£ 1.1155 - £ 1.0701

Stock Levels
203 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 37.0 mm 3.0 mm TPR

10353271

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 18.0 mm 1.6 mm TPR

10353189

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
3530 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 15.0 mm 1.2 mm TPR

10353158

Price Range
£ 0.085 - £ 0.0816

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 24.0 mm 2.0 mm TPR

10353219

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
2900 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 30.0 mm 2.5 mm TPR

10353240

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 7.0 mm 0.5 mm TPR

10345245

Price Range
£ 0.1347 - £ 0.1347

Stock Levels
31000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 8.0 mm 0.8 mm TPR

10353103

Price Range
£ 0.0734 - £ 0.0705

Stock Levels
64073 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 24.0 mm 2.5 mm TPE/TPV

10042380

Price Range
£ 0.5641 - £ 0.5641

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 8.0 mm 0.8 mm TPE/TPV

10041918

Price Range
£ 0.1346 - £ 0.1346

Stock Levels
57433 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 12.0 mm 1.0 mm TPE/TPV

10041963

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
42430 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 14.0 mm 1.2 mm TPE/TPV

10041994

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
118377 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPE/TPV

10042298

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 9.0 mm 0.8 mm TPE/TPV

10069172

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
25200 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPE/TPV

10042175

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
19886 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer