Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.
The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.
We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1118 - £ 0.1165 | Request the lead time here |
TPR
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1672 - £ 0.1743 | 498 In stock |
TPR
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8391 - £ 0.8745 | 620 In stock |
TPR
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2452 - £ 0.2551 | 11 In stock |
TPR
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0803 - £ 0.0836 | 196 In stock |
TPR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0956 - £ 0.0996 | 424 In stock |
TPR
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0874 - £ 0.0909 | 3493 In stock |
TPR
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1672 - £ 0.1743 | 850 In stock |
TPR
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.5031 - £ 0.5244 | 274 In stock |
TPR
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1587 - £ 0.1658 | 1900 In stock |
TPR
|
0.331 in
8.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.9766 - £ 1.0177 | Request the lead time here |
TPR
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0705 - £ 0.0734 | 64073 In stock |
TPR
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.3968 - £ 0.4139 | 139 In stock |
TPR
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1214 - £ 0.1265 | 3230 In stock |
TPR
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2225 - £ 0.231 | Request the lead time here |
TPR
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| 10345245 | £ 0.1347 - £ 0.1347 | 5000 In stock |
TPR
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
|
| £ 0.0816 - £ 0.085 | Request the lead time here |
TPR
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.0701 - £ 1.1155 | 203 In stock |
TPR
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.138 - £ 0.1431 | 95 In stock |
TPR
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1377 - £ 0.1431 | Request the lead time here |
TPR
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm