Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Thickness View
£ 0.1118 - £ 0.1165 Request the lead time here
TPR
6.4 mm
14.0 mm
1.2 mm
£ 0.1672 - £ 0.1743 498 In stock
TPR
10.5 mm
22.0 mm
2.0 mm
£ 0.8391 - £ 0.8745 620 In stock
TPR
17.0 mm
30.0 mm
3.0 mm
£ 0.2452 - £ 0.2551 11 In stock
TPR
13.0 mm
27.0 mm
2.5 mm
£ 0.0803 - £ 0.0836 196 In stock
TPR
5.3 mm
10.0 mm
1.0 mm
£ 0.0956 - £ 0.0996 424 In stock
TPR
3.2 mm
9.0 mm
0.8 mm
£ 0.0874 - £ 0.0909 3493 In stock
TPR
6.4 mm
12.0 mm
1.6 mm
£ 0.1672 - £ 0.1743 850 In stock
TPR
10.5 mm
20.0 mm
2.0 mm
£ 0.5031 - £ 0.5244 274 In stock
TPR
15.0 mm
30.0 mm
3.0 mm
£ 0.1587 - £ 0.1658 2900 In stock
TPR
8.4 mm
24.0 mm
2.0 mm
£ 0.9766 - £ 1.0177 Request the lead time here
TPR
17.0 mm
50.0 mm
3.0 mm
£ 0.0705 - £ 0.0734 64073 In stock
TPR
3.2 mm
8.0 mm
0.8 mm
£ 0.3968 - £ 0.4139 139 In stock
TPR
13.0 mm
37.0 mm
3.0 mm
£ 0.1214 - £ 0.1265 3230 In stock
TPR
6.4 mm
18.0 mm
1.6 mm
£ 0.2225 - £ 0.231 Request the lead time here
TPR
10.5 mm
30.0 mm
2.5 mm
10345245 £ 0.1347 - £ 0.1347 5000 In stock
TPR
3.2 mm
7.0 mm
0.5 mm
£ 0.0816 - £ 0.085 Request the lead time here
TPR
5.3 mm
15.0 mm
1.2 mm
£ 1.0701 - £ 1.1155 203 In stock
TPR
21.0 mm
37.0 mm
3.0 mm
£ 0.138 - £ 0.1431 95 In stock
TPR
8.4 mm
18.0 mm
1.5 mm
£ 0.1377 - £ 0.1431 Request the lead time here
TPR
8.4 mm
16.0 mm
1.6 mm
  • of 3
Washer 6.4 mm 14.0 mm 1.2 mm TPR

10353172

Price Range
£ 0.1165 - £ 0.1118

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 22.0 mm 2.0 mm TPR

10353233

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
498 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 30.0 mm 3.0 mm TPR

10353295

Price Range
£ 0.8745 - £ 0.8391

Stock Levels
620 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPR

10353264

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
11 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPR

10353134

Price Range
£ 0.0836 - £ 0.0803

Stock Levels
196 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 9.0 mm 0.8 mm TPR

10353110

Price Range
£ 0.0996 - £ 0.0956

Stock Levels
424 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 12.0 mm 1.6 mm TPR

10353165

Price Range
£ 0.0909 - £ 0.0874

Stock Levels
3493 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 20.0 mm 2.0 mm TPR

10353226

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
850 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 15.0 mm 30.0 mm 3.0 mm TPR

10353288

Price Range
£ 0.5244 - £ 0.5031

Stock Levels
274 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 24.0 mm 2.0 mm TPR

10353219

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
2900 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 50.0 mm 3.0 mm TPR

10353301

Price Range
£ 1.0177 - £ 0.9766

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 8.0 mm 0.8 mm TPR

10353103

Price Range
£ 0.0734 - £ 0.0705

Stock Levels
64073 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 37.0 mm 3.0 mm TPR

10353271

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
139 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 18.0 mm 1.6 mm TPR

10353189

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
3230 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 30.0 mm 2.5 mm TPR

10353240

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 7.0 mm 0.5 mm TPR

10345245

Price Range
£ 0.1347 - £ 0.1347

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 15.0 mm 1.2 mm TPR

10353158

Price Range
£ 0.085 - £ 0.0816

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 21.0 mm 37.0 mm 3.0 mm TPR

10353325

Price Range
£ 1.1155 - £ 1.0701

Stock Levels
203 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 18.0 mm 1.5 mm TPR

10353202

Price Range
£ 0.1431 - £ 0.138

Stock Levels
95 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPR

10353196

Price Range
£ 0.1431 - £ 0.1377

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer