Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.
The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.
We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| 10069707 | £ 1.0559 - £ 1.0559 | Request the lead time here |
TPE/TPV
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.1743 - £ 0.1743 | 157930 In stock |
TPE/TPV
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 10069721 | £ 1.4599 - £ 1.4599 | 5750 In stock |
TPE/TPV
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
|
| £ 1.1594 - £ 1.1594 | 750 In stock |
TPE/TPV
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 10069608 | £ 0.1103 - £ 0.1291 | 13534 In stock |
TPE/TPV
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.6959 - £ 0.6959 | 3256 In stock |
TPE/TPV
|
0.331 in
8.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
| 10042403 | £ 0.7994 - £ 0.7994 | 7588 In stock |
TPE/TPV
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.3827 - £ 0.3827 | 12909 In stock |
TPE/TPV
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| 10468760 | £ 0.4323 - £ 0.4323 | 28561 In stock |
TPE/TPV
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 1.2105 - £ 1.2105 | 6000 In stock |
TPE/TPV
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 10042434 | £ 1.1226 - £ 1.1226 | 1047 In stock |
TPE/TPV
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| 10069417 | £ 0.2919 - £ 0.2919 | 21410 In stock |
TPE/TPV
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
|
| 10178638 | £ 0.1743 - £ 0.1743 | 64754 In stock |
TPE/TPV
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| 10042236 | £ 0.2012 - £ 0.2012 | 12073 In stock |
TPE/TPV
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.1785 - £ 0.1785 | 42430 In stock |
TPE/TPV
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10041918 | £ 0.1346 - £ 0.1346 | 21433 In stock |
TPE/TPV
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
| 10041994 | £ 0.2012 - £ 0.2012 | 118377 In stock |
TPE/TPV
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
|
| 10069172 | £ 0.1771 - £ 0.1771 | 60200 In stock |
TPE/TPV
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| 10042175 | £ 0.1785 - £ 0.1785 | 36886 In stock |
TPE/TPV
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10042298 | £ 0.2693 - £ 0.2693 | 18000 In stock |
TPE/TPV
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue