Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Thickness View
1020632001VR £ 1.4599 - £ 1.4599 Request the lead time here
TPE/TPV
17.0 mm
50.0 mm
3.0 mm
0050472001VR £ 0.4323 - £ 0.4323 Request the lead time here
TPE/TPV
10.5 mm
20.0 mm
2.0 mm
£ 1.2105 - £ 1.2105 Request the lead time here
TPE/TPV
21.0 mm
37.0 mm
3.0 mm
1020582001VR £ 1.0559 - £ 1.0559 Request the lead time here
TPE/TPV
13.0 mm
37.0 mm
3.0 mm
0050612001VR £ 0.7994 - £ 0.7994 Request the lead time here
TPE/TPV
15.0 mm
30.0 mm
3.0 mm
£ 0.3827 - £ 0.3827 Request the lead time here
TPE/TPV
6.4 mm
18.0 mm
1.6 mm
0050652001VR £ 1.1226 - £ 1.1226 1000 In stock
TPE/TPV
17.0 mm
30.0 mm
3.0 mm
£ 1.1594 - £ 1.1594 1500 In stock
TPE/TPV
19.0 mm
34.0 mm
3.0 mm
1020482001VR £ 0.1103 - £ 0.1291 Request the lead time here
TPE/TPV
10.5 mm
30.0 mm
2.5 mm
£ 0.6959 - £ 0.6959 Request the lead time here
TPE/TPV
8.4 mm
24.0 mm
2.0 mm
0050322001VR £ 0.2012 - £ 0.2012 10000 In stock
TPE/TPV
6.4 mm
12.0 mm
1.6 mm
£ 0.1785 - £ 0.1785 19000 In stock
TPE/TPV
5.3 mm
12.0 mm
1.0 mm
0040452001VR £ 0.4323 - £ 0.4323 Request the lead time here
TPE/TPV
10.5 mm
22.0 mm
2.0 mm
£ 0.5641 - £ 0.5641 3000 In stock
TPE/TPV
13.0 mm
27.0 mm
2.5 mm
0040392001VR £ 0.2693 - £ 0.2693 Request the lead time here
TPE/TPV
8.4 mm
18.0 mm
1.5 mm
0040292001VR £ 0.2012 - £ 0.2012 23000 In stock
TPE/TPV
6.4 mm
14.0 mm
1.2 mm
1020252001VR £ 0.2919 - £ 0.2919 1000 In stock
TPE/TPV
5.3 mm
15.0 mm
1.2 mm
0040062001VR £ 0.1346 - £ 0.1346 69000 In stock
TPE/TPV
3.2 mm
8.0 mm
0.8 mm
0040122001VR £ 0.1743 - £ 0.1743 Request the lead time here
TPE/TPV
4.3 mm
10.0 mm
0.8 mm
£ 0.5641 - £ 0.5641 Request the lead time here
TPE/TPV
13.0 mm
24.0 mm
2.5 mm
  • of 3
Washer 17.0 mm 50.0 mm 3.0 mm TPE/TPV

1020632001VR

Price Range
£ 1.4599 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 20.0 mm 2.0 mm TPE/TPV

0050472001VR

Price Range
£ 0.4323 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 21.0 mm 37.0 mm 3.0 mm TPE/TPV

0051012001VR

Price Range
£ 1.2105 - £ 1.2105

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 37.0 mm 3.0 mm TPE/TPV

1020582001VR

Price Range
£ 1.0559 - £ 1.0559

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 15.0 mm 30.0 mm 3.0 mm TPE/TPV

0050612001VR

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 18.0 mm 1.6 mm TPE/TPV

1020342001VR

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 30.0 mm 3.0 mm TPE/TPV

0050652001VR

Price Range
£ 1.1226 - £ 1.1226

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 19.0 mm 34.0 mm 3.0 mm TPE/TPV

0050702001VR

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 30.0 mm 2.5 mm TPE/TPV

1020482001VR

Price Range
£ 0.1291 - £ 0.1103

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 24.0 mm 2.0 mm TPE/TPV

1020422001VR

Price Range
£ 0.6959 - £ 0.6959

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 12.0 mm 1.6 mm TPE/TPV

0050322001VR

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 12.0 mm 1.0 mm TPE/TPV

0040222001VR

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 22.0 mm 2.0 mm TPE/TPV

0040452001VR

Price Range
£ 0.4323 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPE/TPV

0040532001VR

Price Range
£ 0.5641 - £ 0.5641

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 18.0 mm 1.5 mm TPE/TPV

0040392001VR

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 14.0 mm 1.2 mm TPE/TPV

0040292001VR

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
23000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 15.0 mm 1.2 mm TPE/TPV

1020252001VR

Price Range
£ 0.2919 - £ 0.2919

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 8.0 mm 0.8 mm TPE/TPV

0040062001VR

Price Range
£ 0.1346 - £ 0.1346

Stock Levels
69000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 4.3 mm 10.0 mm 0.8 mm TPE/TPV

0040122001VR

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 24.0 mm 2.5 mm TPE/TPV

0050552001VR

Price Range
£ 0.5641 - £ 0.5641

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer