Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1665 - £ 0.1665 | 4735 In stock |
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10067963 | £ 0.1926 - £ 0.2009 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.992 in
25.2 mm
|
1.575 in
40.0 mm
|
0.067 in
1.7 mm
|
|
| 10068380 | £ 0.0822 - £ 0.0857 | 13000 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0619 - £ 0.0645 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2201 - £ 0.2284 | 250 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1541 - £ 0.161 | 5682 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10068045 | £ 0.084 - £ 0.0875 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.1055 - £ 0.1099 | 2063 In stock |
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0644 - £ 0.0671 | 27106 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| 10184455 | £ 0.0747 - £ 0.0779 | 8636 In stock |
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.437 in
11.1 mm
|
0.094 in
2.4 mm
|
|
| £ 0.067 - £ 0.0699 | 340 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1083 - £ 0.1127 | 511 In stock |
Natural
|
Nylon 6/6
|
0.689 in
17.5 mm
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2724 - £ 0.2724 | 2990 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3192 - £ 0.3192 | 7350 In stock |
Black
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2009 - £ 0.205 | 3793 In stock |
Black
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1541 - £ 0.161 | 3070 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1417 - £ 0.1444 | 58667 In stock |
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1623 - £ 0.1692 | 245 In stock |
Natural
|
Nylon 6/6
|
0.571 in
14.5 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0257 - £ 0.0268 | 27000 In stock |
Natural
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| 10068076 | £ 0.0644 - £ 0.0671 | 28747 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm