Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10184196 | £ 0.1444 - £ 0.1472 | 39163 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.319 in
8.1 mm
|
0.059 in
1.5 mm
|
|
| £ 0.0703 - £ 0.0718 | 29 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1816 - £ 0.1899 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 10042113 | £ 0.0276 - £ 0.0304 | 44772 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1559 - £ 0.1559 | 21725 In stock |
Grey
|
PVDF
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0704 - £ 0.0704 | 27616 In stock |
Natural
|
PP
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2211 - £ 0.2211 | 420 In stock |
Natural
|
PP
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1343 - £ 0.137 | 12000 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5353 - £ 0.5449 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 10069547 | £ 0.1333 - £ 0.1361 | 35049 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.6165 - £ 0.6288 | 12500 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10135167 | £ 0.1331 - £ 0.1331 | 87666 In stock |
Natural
|
PA
|
0.248 in
6.3 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0543 - £ 0.0543 | 51518 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 10067581 | £ 0.2738 - £ 0.2738 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0822 - £ 0.0857 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10069318 | £ 0.0722 - £ 0.0752 | 41103 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0257 - £ 0.0268 | 33443 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2253 - £ 0.2338 | 374 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.18 - £ 0.1885 | 86 In stock |
Transparent
|
PC
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| 10267011 | £ 0.0461 - £ 0.048 | 450588 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm