Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
10135174 £ 0.084 - £ 0.084 2696 In stock
Natural
PA
8.4 mm
17.0 mm
2.0 mm
10069592 £ 0.3357 - £ 0.3357 3507 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
2.5 mm
10068700 £ 0.3619 - £ 0.3688 297 In stock
Natural
Nylon 6/6
13.0 mm
20.0 mm
2.0 mm
£ 1.8715 - £ 1.8715 2250 In stock
Natural
Nylon 6/6
31.0 mm
50.0 mm
4.0 mm
10135167 £ 0.1331 - £ 0.1331 666 In stock
Natural
PA
6.3 mm
10.0 mm
3.0 mm
£ 0.039 - £ 0.039 41836 In stock
Natural
Nylon 6/6
6.4 mm
11.0 mm
1.5 mm
10069578 £ 0.2449 - £ 0.249 9038 In stock
Natural
Nylon 6/6
8.4 mm
23.8 mm
2.0 mm
10042106 £ 1.7889 - £ 1.7889 2109 In stock
Natural
Nylon 6/6
31.0 mm
60.0 mm
4.0 mm
£ 0.3104 - £ 0.3104 Request the lead time here
Natural
PA
6.5 mm
15.0 mm
5.0 mm
10383292 £ 0.1219 - £ 0.1219 16032 In stock
Natural
Nylon 6/6
6.4 mm
11.0 mm
1.6 mm
£ 0.5353 - £ 0.5449 121 In stock
Natural
Nylon 6/6
21.0 mm
34.0 mm
3.0 mm
10069547 £ 0.1333 - £ 0.1361 4049 In stock
Natural
Nylon 6/6
6.4 mm
18.0 mm
1.6 mm
£ 0.0829 - £ 0.0865 1940 In stock
Natural
Nylon 6/6
5.3 mm
9.0 mm
1.0 mm
10103678 £ 0.0587 - £ 0.0612 6744 In stock
Natural
Nylon 6/6
4.2 mm
10.0 mm
0.8 mm
£ 0.6165 - £ 0.6288 12500 In stock
Natural
Nylon 6/6
17.0 mm
50.0 mm
3.0 mm
£ 0.6674 - £ 0.6811 859 In stock
Natural
Nylon 6/6
22.0 mm
60.0 mm
4.0 mm
£ 0.4087 - £ 0.4266 4531 In stock
Natural
Nylon 6/6
17.0 mm
32.0 mm
3.0 mm
£ 0.0703 - £ 0.0718 2350 In stock
Natural
Nylon 6/6
3.2 mm
15.0 mm
1.5 mm
£ 0.0703 - £ 0.0718 2529 In stock
Natural
Nylon 6/6
3.2 mm
15.0 mm
1.5 mm
£ 0.0401 - £ 0.0442 86872 In stock
Black
Nylon 6/6
8.4 mm
16.0 mm
1.6 mm
  • of 31
Washer 8.4 mm 17.0 mm 2.0 mm PA

10135174

Price Range
£ 0.084 - £ 0.084

Stock Levels
2696 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 30.0 mm 2.5 mm Nylon 6/6

10069592

Price Range
£ 0.3357 - £ 0.3357

Stock Levels
3507 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 20.0 mm 2.0 mm Nylon 6/6

10068700

Price Range
£ 0.3688 - £ 0.3619

Stock Levels
297 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 31.0 mm 50.0 mm 4.0 mm Nylon 6/6

10184981

Price Range
£ 1.8715 - £ 1.8715

Stock Levels
2250 In stock
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.3 mm 10.0 mm 3.0 mm PA

10135167

Price Range
£ 0.1331 - £ 0.1331

Stock Levels
666 In stock
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Retaining Washer 6.4 mm 11.0 mm 1.5 mm Nylon 6/6

10060087

Price Range
£ 0.039 - £ 0.039

Stock Levels
41836 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Anti-Loss Flat Washer
  • Washer Shape
    Round
Washer 8.4 mm 23.8 mm 2.0 mm Nylon 6/6

10069578

Price Range
£ 0.249 - £ 0.2449

Stock Levels
9038 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    23.8 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 31.0 mm 60.0 mm 4.0 mm Nylon 6/6

10042106

Price Range
£ 1.7889 - £ 1.7889

Stock Levels
2109 In stock
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    60.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.5 mm 15.0 mm 5.0 mm PA

10137635

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    5.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 11.0 mm 1.6 mm Nylon 6/6

10383292

Price Range
£ 0.1219 - £ 0.1219

Stock Levels
16032 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 21.0 mm 34.0 mm 3.0 mm Nylon 6/6

10068731

Price Range
£ 0.5449 - £ 0.5353

Stock Levels
121 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.6 mm Nylon 6/6

10069547

Price Range
£ 0.1361 - £ 0.1333

Stock Levels
4049 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 9.0 mm 1.0 mm Nylon 6/6

10068632

Price Range
£ 0.0865 - £ 0.0829

Stock Levels
1940 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.2 mm 10.0 mm 0.8 mm Nylon 6/6

10103678

Price Range
£ 0.0612 - £ 0.0587

Stock Levels
6744 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 17.0 mm 50.0 mm 3.0 mm Nylon 6/6

10069714

Price Range
£ 0.6288 - £ 0.6165

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 22.0 mm 60.0 mm 4.0 mm Nylon 6/6

10069738

Price Range
£ 0.6811 - £ 0.6674

Stock Levels
859 In stock
Attributes
  • Inside Diameter
    22.0 mm
  • Outside Diameter
    60.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 17.0 mm 32.0 mm 3.0 mm Nylon 6/6

10042069

Price Range
£ 0.4266 - £ 0.4087

Stock Levels
4531 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 15.0 mm 1.5 mm Nylon 6/6

10056219

Price Range
£ 0.0718 - £ 0.0703

Stock Levels
2350 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Retaining Washer 3.2 mm 15.0 mm 1.5 mm Nylon 6/6

10056202

Price Range
£ 0.0718 - £ 0.0703

Stock Levels
2529 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Anti-Loss Flat Washer
  • Washer Shape
    Round
Washer 8.4 mm 16.0 mm 1.6 mm Nylon 6/6

10042267

Price Range
£ 0.0442 - £ 0.0401

Stock Levels
86872 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round