Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10267011 | £ 0.0461 - £ 0.048 | 446588 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1272 - £ 0.1325 | 5999 In stock |
Transparent
|
PC
|
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.2834 - £ 0.2962 | Request the lead time here |
Transparent
|
PC
|
0.335 in
8.5 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0543 - £ 0.0543 | 50518 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 10067581 | £ 0.2738 - £ 0.2738 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0822 - £ 0.0857 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10069318 | £ 0.0722 - £ 0.0752 | 41103 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0257 - £ 0.0268 | 33443 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 10075159 | £ 0.0374 - £ 0.0389 | 4000 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
| 10267004 | £ 0.0388 - £ 0.0404 | 35369 In stock |
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0412 - £ 0.043 | 81027 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 10106426 | £ 0.0644 - £ 0.0671 | 38739 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.984 in
25.0 mm
|
0.063 in
1.6 mm
|
|
| 10266991 | £ 0.0283 - £ 0.0294 | 21955 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| 10041932 | £ 0.0644 - £ 0.0671 | 33000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| £ 0.044 - £ 0.0458 | 106000 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
| 10267028 | £ 0.0388 - £ 0.0404 | 67000 In stock |
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0231 - £ 0.024 | 37958 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10309247 | £ 0.086 - £ 0.0896 | 18331 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
|
| £ 0.1279 - £ 0.1305 | 25522 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| 10067574 | £ 0.0491 - £ 0.0511 | 83000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm