Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10135174 | £ 0.084 - £ 0.084 | 2696 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
|
| 10069592 | £ 0.3357 - £ 0.3357 | 3507 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
| 10068700 | £ 0.3619 - £ 0.3688 | 297 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 1.8715 - £ 1.8715 | 2250 In stock |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| 10135167 | £ 0.1331 - £ 0.1331 | 4666 In stock |
Natural
|
PA
|
0.248 in
6.3 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.039 - £ 0.039 | 44836 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| 10069578 | £ 0.2449 - £ 0.249 | 9038 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
|
| 10042106 | £ 1.7889 - £ 1.7889 | 2109 In stock |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.3104 - £ 0.3104 | Request the lead time here |
Natural
|
PA
|
0.256 in
6.5 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| 10383292 | £ 0.1219 - £ 0.1219 | 16032 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.5353 - £ 0.5449 | 121 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 10069547 | £ 0.1333 - £ 0.1361 | 4049 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.0829 - £ 0.0865 | 1940 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| 10103678 | £ 0.0587 - £ 0.0612 | 6744 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.6165 - £ 0.6288 | 12500 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.6674 - £ 0.6811 | 859 In stock |
Natural
|
Nylon 6/6
|
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.4087 - £ 0.4266 | 4531 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0703 - £ 0.0718 | 2350 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0703 - £ 0.0718 | 2529 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0401 - £ 0.0442 | 86872 In stock |
Black
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue