Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.516 in
13.1 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
|||
| 10355855 | £ 0.0224 - £ 0.0277 | 22843 In stock |
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.235 in
6 mm
|
0.040 in
1 mm
|
|
| £ 0.4762 - £ 0.4961 | 40 In stock |
Black
|
PVC
|
|
|
|
||
| £ 0.1288 - £ 0.1315 | 28152 In stock |
Black
|
PVC
|
|
|
|
||
| £ 0.4762 - £ 0.4961 | 21193 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1056 - £ 0.1077 | 5530 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.085 - £ 0.0884 | 1740 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 10068144 | £ 0.3316 - £ 0.3454 | 331 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0542 - £ 0.0564 | 69998 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| £ 0.2449 - £ 0.2559 | 243 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0756 - £ 0.0772 | 94221 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.0334 - £ 0.0334 | Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
|
||
| £ 0.0725 - £ 0.0725 | Request the lead time here |
Natural
|
PA
|
|
0.421 in
10.7 mm
|
|
||
| £ 0.4309 - £ 0.4493 | 13881 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.4663 - £ 0.4847 | Request the lead time here |
Natural
|
PA
|
|
|
|
||
| £ 0.3231 - £ 0.3359 | 36006 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.2253 - £ 0.2338 | 21003 In stock |
Black
|
PVC
|
|
|
|
||
| £ 0.0392 - £ 0.0392 | 131 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1814 - £ 0.1899 | 9250 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.028 - £ 0.028 | 118350 In stock |
Natural
|
PA