Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
10267011 £ 0.0461 - £ 0.048 447588 In stock
Natural
Nylon 6/6
3.2 mm
8.0 mm
0.8 mm
£ 0.1272 - £ 0.1325 5999 In stock
Transparent
PC
3.3 mm
8.0 mm
0.8 mm
£ 0.2834 - £ 0.2962 Request the lead time here
Transparent
PC
8.5 mm
18.0 mm
1.6 mm
£ 0.0543 - £ 0.0543 50518 In stock
Natural
Nylon 6/6
6.2 mm
12.0 mm
2.0 mm
10067581 £ 0.2738 - £ 0.2738 1000 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
3.0 mm
£ 0.0822 - £ 0.0857 Request the lead time here
Natural
Nylon 6/6
6.4 mm
30.0 mm
3.0 mm
10069318 £ 0.0722 - £ 0.0752 41103 In stock
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.0 mm
£ 0.0257 - £ 0.0268 33443 In stock
Natural
Nylon 6/6
3.1 mm
5.0 mm
2.0 mm
10075159 £ 0.0374 - £ 0.0389 4000 In stock
Natural
Nylon 6/6
3.1 mm
5.0 mm
3.0 mm
10267004 £ 0.0388 - £ 0.0404 35369 In stock
Natural
Nylon 6/6
6.1 mm
11.0 mm
1.0 mm
£ 0.0412 - £ 0.043 81027 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
3.0 mm
10106426 £ 0.0644 - £ 0.0671 38739 In stock
Natural
Nylon 6/6
6.4 mm
25.0 mm
1.6 mm
10266991 £ 0.0283 - £ 0.0294 21955 In stock
Natural
Nylon 6/6
4.9 mm
10.0 mm
0.8 mm
10041932 £ 0.0644 - £ 0.0671 33000 In stock
Natural
Nylon 6/6
8.2 mm
18.0 mm
1.5 mm
£ 0.044 - £ 0.0458 106000 In stock
Natural
Nylon 6/6
4.2 mm
10.0 mm
1.2 mm
10267028 £ 0.0388 - £ 0.0404 67000 In stock
Natural
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
£ 0.0231 - £ 0.024 37958 In stock
Natural
Nylon 6/6
4.3 mm
8.0 mm
0.8 mm
10309247 £ 0.086 - £ 0.0896 18331 In stock
Natural
Nylon 6/6
3.2 mm
7.2 mm
1.0 mm
£ 0.1279 - £ 0.1305 27522 In stock
Natural
Nylon 6/6
5.3 mm
25.0 mm
2.5 mm
10067574 £ 0.0491 - £ 0.0511 83000 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
1.0 mm
  • of 31
Washer 3.2 mm 8.0 mm 0.8 mm Nylon 6/6

10267011

Price Range
£ 0.048 - £ 0.0461

Stock Levels
447588 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.3 mm 8.0 mm 0.8 mm PC

10219539

Price Range
£ 0.1325 - £ 0.1272

Stock Levels
5999 In stock
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.5 mm 18.0 mm 1.6 mm PC

10219577

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.2 mm 12.0 mm 2.0 mm Nylon 6/6

10184240

Price Range
£ 0.0543 - £ 0.0543

Stock Levels
50518 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 3.0 mm Nylon 6/6

10067581

Price Range
£ 0.2738 - £ 0.2738

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 30.0 mm 3.0 mm Nylon 6/6

10067888

Price Range
£ 0.0857 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 25.0 mm 2.0 mm Nylon 6/6

10069318

Price Range
£ 0.0752 - £ 0.0722

Stock Levels
41103 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 5.0 mm 2.0 mm Nylon 6/6

10075142

Price Range
£ 0.0268 - £ 0.0257

Stock Levels
33443 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 5.0 mm 3.0 mm Nylon 6/6

10075159

Price Range
£ 0.0389 - £ 0.0374

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.1 mm 11.0 mm 1.0 mm Nylon 6/6

10267004

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
35369 In stock
Attributes
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 3.0 mm Nylon 6/6

10267059

Price Range
£ 0.043 - £ 0.0412

Stock Levels
81027 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 25.0 mm 1.6 mm Nylon 6/6

10106426

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
38739 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 10.0 mm 0.8 mm Nylon 6/6

10266991

Price Range
£ 0.0294 - £ 0.0283

Stock Levels
21955 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 18.0 mm 1.5 mm Nylon 6/6

10041932

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
33000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 10.0 mm 1.2 mm Nylon 6/6

10184226

Price Range
£ 0.0458 - £ 0.044

Stock Levels
106000 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.1 mm 10.0 mm 1.0 mm Nylon 6/6

10267028

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
67000 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 8.0 mm 0.8 mm Nylon 6/6

10267066

Price Range
£ 0.024 - £ 0.0231

Stock Levels
37958 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 7.2 mm 1.0 mm Nylon 6/6

10309247

Price Range
£ 0.0896 - £ 0.086

Stock Levels
18331 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 25.0 mm 2.5 mm Nylon 6/6

10056301

Price Range
£ 0.1305 - £ 0.1279

Stock Levels
27522 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 1.0 mm Nylon 6/6

10067574

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
83000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural