Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.1366 - £ 0.1389 Request the lead time here
Natural
Nylon 6/6
16.5 mm
32.0 mm
3.0 mm
10067574 £ 0.0491 - £ 0.0511 86000 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
1.0 mm
£ 0.172 - £ 0.1747 46167 In stock
Natural
Nylon 6/6
8.2 mm
30.0 mm
3.0 mm
£ 0.0566 - £ 0.059 53043 In stock
Natural
Nylon 6/6
8.4 mm
15.0 mm
1.5 mm
£ 0.0516 - £ 0.0538 699 In stock
Natural
Nylon 6/6
5.3 mm
15.0 mm
1.6 mm
10075159 £ 0.0374 - £ 0.0389 4000 In stock
Natural
Nylon 6/6
3.1 mm
5.0 mm
3.0 mm
10267028 £ 0.0388 - £ 0.0404 183000 In stock
Natural
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
£ 0.0231 - £ 0.024 37958 In stock
Natural
Nylon 6/6
4.3 mm
8.0 mm
0.8 mm
10184936 £ 0.2009 - £ 0.205 58405 In stock
Natural
Nylon 6/6
20.2 mm
30.0 mm
1.0 mm
10184219 £ 0.2766 - £ 0.2766 29566 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
2.0 mm
£ 0.0491 - £ 0.0511 2581 In stock
Natural
Nylon 6/6
7.5 mm
18.0 mm
1.5 mm
10067598 £ 0.067 - £ 0.0699 9062 In stock
Natural
Nylon 6/6
8.4 mm
20.0 mm
2.0 mm
£ 0.0822 - £ 0.0857 19500 In stock
Natural
Nylon 6/6
26.0 mm
35.0 mm
1.0 mm
£ 0.0516 - £ 0.0538 898 In stock
Natural
Nylon 6/6
4.9 mm
15.9 mm
2.5 mm
10184493 £ 0.2848 - £ 0.2848 134300 In stock
Natural
Nylon 6/6
3.1 mm
6.0 mm
1.0 mm
£ 0.2064 - £ 0.2146 398 In stock
Natural
Nylon 6/6
21.0 mm
36.0 mm
3.0 mm
10067932 £ 0.0747 - £ 0.0779 47500 In stock
Natural
Nylon 6/6
11.2 mm
18.0 mm
1.2 mm
£ 0.6178 - £ 0.6302 Request the lead time here
Natural
Nylon 6/6
15.0 mm
50.0 mm
3.0 mm
10184912 £ 0.3233 - £ 0.3233 2999 In stock
Natural
Nylon 6/6
16.2 mm
25.0 mm
3.0 mm
£ 0.1644 - £ 0.1644 1548 In stock
Natural
PP
10.5 mm
20.0 mm
2.0 mm
  • of 31
Washer 16.5 mm 32.0 mm 3.0 mm Nylon 6/6

10041970

Price Range
£ 0.1389 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 1.0 mm Nylon 6/6

10067574

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
86000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 30.0 mm 3.0 mm Nylon 6/6

10184288

Price Range
£ 0.1747 - £ 0.172

Stock Levels
46167 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 15.0 mm 1.5 mm Nylon 6/6

10067895

Price Range
£ 0.059 - £ 0.0566

Stock Levels
53043 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 15.0 mm 1.6 mm Nylon 6/6

10069424

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
699 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 5.0 mm 3.0 mm Nylon 6/6

10075159

Price Range
£ 0.0389 - £ 0.0374

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.1 mm 10.0 mm 1.0 mm Nylon 6/6

10267028

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
183000 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 8.0 mm 0.8 mm Nylon 6/6

10267066

Price Range
£ 0.024 - £ 0.0231

Stock Levels
37958 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 20.2 mm 30.0 mm 1.0 mm Nylon 6/6

10184936

Price Range
£ 0.205 - £ 0.2009

Stock Levels
58405 In stock
Attributes
  • Inside Diameter
    20.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 2.0 mm Nylon 6/6

10184219

Price Range
£ 0.2766 - £ 0.2766

Stock Levels
29566 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 7.5 mm 18.0 mm 1.5 mm Nylon 6/6

10068014

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
2581 In stock
Attributes
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 20.0 mm 2.0 mm Nylon 6/6

10067598

Price Range
£ 0.0699 - £ 0.067

Stock Levels
9062 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 26.0 mm 35.0 mm 1.0 mm Nylon 6/6

10067819

Price Range
£ 0.0857 - £ 0.0822

Stock Levels
19500 In stock
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    35.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 15.9 mm 2.5 mm Nylon 6/6

10067871

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
898 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 6.0 mm 1.0 mm Nylon 6/6

10184493

Price Range
£ 0.2848 - £ 0.2848

Stock Levels
134300 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 21.0 mm 36.0 mm 3.0 mm Nylon 6/6

10068168

Price Range
£ 0.2146 - £ 0.2064

Stock Levels
398 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 11.2 mm 18.0 mm 1.2 mm Nylon 6/6

10067932

Price Range
£ 0.0779 - £ 0.0747

Stock Levels
47500 In stock
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 15.0 mm 50.0 mm 3.0 mm Nylon 6/6

10068137

Price Range
£ 0.6302 - £ 0.6178

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184912

Price Range
£ 0.3233 - £ 0.3233

Stock Levels
2999 In stock
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 20.0 mm 2.0 mm PP

10042328

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
1548 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round