Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1366 - £ 0.1389 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.65 in
16.5 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| 10067574 | £ 0.0491 - £ 0.0511 | 86000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.172 - £ 0.1747 | 46167 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0566 - £ 0.059 | 53043 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0516 - £ 0.0538 | 699 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| 10075159 | £ 0.0374 - £ 0.0389 | 4000 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
| 10267028 | £ 0.0388 - £ 0.0404 | 183000 In stock |
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0231 - £ 0.024 | 37958 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10184936 | £ 0.2009 - £ 0.205 | 58405 In stock |
Natural
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
| 10184219 | £ 0.2766 - £ 0.2766 | 29566 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0491 - £ 0.0511 | 2581 In stock |
Natural
|
Nylon 6/6
|
0.295 in
7.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 10067598 | £ 0.067 - £ 0.0699 | 9062 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0822 - £ 0.0857 | 19500 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0516 - £ 0.0538 | 898 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| 10184493 | £ 0.2848 - £ 0.2848 | 134300 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.2064 - £ 0.2146 | 398 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| 10067932 | £ 0.0747 - £ 0.0779 | 47500 In stock |
Natural
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
|
| £ 0.6178 - £ 0.6302 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10184912 | £ 0.3233 - £ 0.3233 | 2999 In stock |
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.1644 - £ 0.1644 | 1548 In stock |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm