Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10184936 | £ 0.2009 - £ 0.205 | 45405 In stock |
Natural
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
| 10184219 | £ 0.2766 - £ 0.2766 | 29566 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0491 - £ 0.0511 | 2581 In stock |
Natural
|
Nylon 6/6
|
0.295 in
7.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 10067598 | £ 0.067 - £ 0.0699 | 10062 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0822 - £ 0.0857 | 23000 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0516 - £ 0.0538 | 898 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| 10068366 | £ 0.1091 - £ 0.1136 | 9324 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.2724 - £ 0.2724 | 129 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0491 - £ 0.0511 | 31111 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| 10042342 | £ 0.0772 - £ 0.0803 | 47500 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| 10068465 | £ 0.116 - £ 0.1208 | 36000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
|
| 10067833 | £ 0.1261 - £ 0.1314 | 37388 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
|
| 10184905 | £ 0.3192 - £ 0.3192 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|
| 10184233 | £ 0.0367 - £ 0.0374 | 113386 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| 10042373 | £ 0.3274 - £ 0.3274 | 22293 In stock |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.1644 - £ 0.1644 | 1548 In stock |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0869 - £ 0.0905 | 30875 In stock |
Natural
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.945 in
24.0 mm
|
0.051 in
1.3 mm
|
||
| 10184202 | £ 0.0722 - £ 0.0752 | 41552 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
|
| £ 0.0978 - £ 0.1019 | 3 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10067604 | £ 0.0465 - £ 0.0484 | 330000 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm