Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.125 - £ 0.1277 1293 In stock
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.5 mm
£ 0.0452 - £ 0.0452 27300 In stock
Natural
PA
2.7 mm
7.0 mm
0.5 mm
£ 0.0456 - £ 0.0563 Request the lead time here
Natural
Nylon 6/6
6.5 mm
22.2 mm
1.6 mm
£ 0.0535 - £ 0.0557 24820 In stock
Natural
Nylon 6/6
6.4 mm
12.7 mm
3.8 mm
£ 0.0566 - £ 0.0566 5000 In stock
Black
PA
£ 0.3605 - £ 0.3674 Request the lead time here
Natural
Nylon 6/6
12.8 mm
31 mm
3.8 mm
£ 0.0806 - £ 0.0806 Request the lead time here
Black
PA
10214671 £ 0.3522 - £ 0.3591 770 In stock
Natural
Nylon 6/6
15.0 mm
24.0 mm
2.5 mm
£ 0.0271 - £ 0.0283 Request the lead time here
Natural
Nylon 6/6
5 mm
6.2 mm
1.6 mm
£ 0.2834 - £ 0.2889 Request the lead time here
Natural
Nylon 6/6
10.1 mm
21.8 mm
4.2 mm
£ 0.1352 - £ 0.1403 Request the lead time here
Natural
Nylon 6/6
8.6 mm
22 mm
4.7 mm
£ 0.3497 - £ 0.4317 19979 In stock
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
£ 0.0338 - £ 0.0418 Request the lead time here
Natural
Nylon 6/6
9.9 mm
17.5 mm
0.8 mm
£ 0.0351 - £ 0.0433 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.9 mm
1.6 mm
£ 0.039 - £ 0.0481 30670 In stock
Black
Nylon 6/6
8.4 mm
16.0 mm
1.6 mm
£ 0.0317 - £ 0.0392 1000 In stock
Natural
Nylon 6/6
6.4 mm
12.0 mm
1.5 mm
£ 0.0181 - £ 0.0224 Request the lead time here
Natural
Nylon 6/6
4.3 mm
9.5 mm
1.6 mm
£ 0.0207 - £ 0.0256 Request the lead time here
Natural
Nylon 6/6
8.1 mm
12.7 mm
1.6 mm
10355817 £ 0.0086 - £ 0.0106 9000 In stock
Natural
Nylon 6/6
2.2 mm
5 mm
0.8 mm
10354759 £ 0.0116 - £ 0.0144 45568 In stock
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.8 mm
  • of 31
Washer 8.4 mm 25.0 mm 2.5 mm Nylon 6/6

10055953

Price Range
£ 0.1277 - £ 0.125

Stock Levels
1293 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 7.0 mm 0.5 mm PA

10178621

Price Range
£ 0.0452 - £ 0.0452

Stock Levels
27300 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.257 in 0.875 in 0.062 in Nylon 6/6

10356920

Price Range
£ 0.0563 - £ 0.0456

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.500 in 0.150 in Nylon 6/6

10356340

Price Range
£ 0.0557 - £ 0.0535

Stock Levels
24820 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 20.0 mm 2.0 mm PA

10322451

Price Range
£ 0.0566 - £ 0.0566

Stock Levels
5000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Specifications
    DIN 125
Flat Washer 0.502 in 1.220 in 0.150 in Nylon 6/6

10357071

Price Range
£ 0.3674 - £ 0.3605

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    31 mm
  • Thickness
    3.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm PA

10322468

Price Range
£ 0.0806 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Washer 15.0 mm 24.0 mm 2.5 mm Nylon 6/6

10214671

Price Range
£ 0.3591 - £ 0.3522

Stock Levels
770 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.195 in 0.245 in 0.062 in Nylon 6/6

10355879

Price Range
£ 0.0283 - £ 0.0271

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5 mm
  • Outside Diameter
    6.2 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.397 in 0.860 in 0.165 in Nylon 6/6

10356937

Price Range
£ 0.2889 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    21.8 mm
  • Thickness
    4.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.340 in 0.865 in 0.187 in Nylon 6/6

10356913

Price Range
£ 0.1403 - £ 0.1352

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.6 mm
  • Outside Diameter
    22 mm
  • Thickness
    4.7 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Nylon 6/6

10411506

Price Range
£ 0.4317 - £ 0.3497

Stock Levels
19979 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.390 in 0.688 in 0.031 in Nylon 6/6

10356692

Price Range
£ 0.0418 - £ 0.0338

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.9 mm
  • Outside Diameter
    17.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.625 in 0.062 in Nylon 6/6

10356562

Price Range
£ 0.0433 - £ 0.0351

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 8.4 mm 16.0 mm 1.6 mm Nylon 6/6

10355756

Price Range
£ 0.0481 - £ 0.039

Stock Levels
30670 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Flat Washer 6.4 mm 12.0 mm 1.5 mm Nylon 6/6

10354827

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.171 in 0.375 in 0.062 in Nylon 6/6

10354636

Price Range
£ 0.0224 - £ 0.0181

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.317 in 0.500 in 0.062 in Nylon 6/6

10354681

Price Range
£ 0.0256 - £ 0.0207

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.085 in 0.196 in 0.031 in Nylon 6/6

10355817

Price Range
£ 0.0106 - £ 0.0086

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.2 mm 5.0 mm 0.8 mm Nylon 6/6

10354759

Price Range
£ 0.0144 - £ 0.0116

Stock Levels
45568 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6