Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.125 - £ 0.1277 | 5293 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0452 - £ 0.0452 | 27300 In stock |
Natural
|
PA
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0456 - £ 0.0563 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0535 - £ 0.0557 | 24820 In stock |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0566 - £ 0.0566 | 5000 In stock |
Black
|
PA
|
|
|
|
||
| £ 0.3605 - £ 0.3674 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.502 in
12.8 mm
|
1.220 in
31 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0806 - £ 0.0806 | Request the lead time here |
Black
|
PA
|
|
|
|
||
| 10214671 | £ 0.3522 - £ 0.3591 | 770 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.0271 - £ 0.0283 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.195 in
5 mm
|
0.245 in
6.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.2834 - £ 0.2889 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.397 in
10.1 mm
|
0.860 in
21.8 mm
|
0.165 in
4.2 mm
|
||
| £ 0.1352 - £ 0.1403 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.340 in
8.6 mm
|
0.865 in
22 mm
|
0.187 in
4.7 mm
|
||
| £ 0.3497 - £ 0.4317 | 19979 In stock |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0338 - £ 0.0418 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.390 in
9.9 mm
|
0.688 in
17.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0351 - £ 0.0433 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.039 - £ 0.0481 | 30670 In stock |
Black
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0317 - £ 0.0392 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0181 - £ 0.0224 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0207 - £ 0.0256 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| 10355817 | £ 0.0086 - £ 0.0106 | 9000 In stock |
Natural
|
Nylon 6/6
|
0.085 in
2.2 mm
|
0.196 in
5 mm
|
0.031 in
0.8 mm
|
|
| 10354759 | £ 0.0116 - £ 0.0144 | 45568 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.031 in
0.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue