Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2449 - £ 0.2559 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0542 - £ 0.0564 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| 1007460000VR | £ 0.3316 - £ 0.3454 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.085 - £ 0.0884 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.086 - £ 0.0896 | Request the lead time here |
Black
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1417 - £ 0.1444 | Request the lead time here |
Black
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0231 - £ 0.024 | Request the lead time here |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0283 - £ 0.0294 | Request the lead time here |
Black
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0388 - £ 0.0404 | Request the lead time here |
Black
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1568 - £ 0.161 | Request the lead time here |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2656 - £ 0.2656 | Request the lead time here |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0543 - £ 0.0543 | Request the lead time here |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0751 - £ 0.0767 | 22500 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| £ 4.1389 - £ 4.2239 | Request the lead time here |
Light Brown
|
PEEK
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1472 - £ 0.1527 | 54000 In stock |
Natural
|
Nylon 6/6
|
0.598 in
15.2 mm
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| £ 1.7434 - £ 1.8143 | Request the lead time here |
Light Brown
|
PEEK
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2931 - £ 0.3055 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 1.9844 - £ 2.0694 | 25 In stock |
Light Brown
|
PEEK
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0355 - £ 0.0355 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0465 - £ 0.0484 | Request the lead time here |
Black
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.02 in
0.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue