Quantity | Unit price |
---|---|
1000 + | £ 0.026 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Screw Sizes (All) | M5 |
---|---|
Inside Diameter | 5.3 mm |
Inside Diameter | 0.209 in |
Outside Diameter | 15.0 mm |
Outside Diameter | 0.591 in |
Thickness | 1.2 mm |
Thickness | 0.047 in |
Washer Shape | Round |
Washer Type | Countersunk Washer |
Material | Mild Steel |
Full Material | Mild Steel |
Finish | Zinc Plated |
Colour | Natural |
Specifications | DIN 9021 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue