10240137
347030040952
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0151 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Screw Sizes (All) | M3 |
|---|---|
| Inside Diameter | 3.2 mm |
| Inside Diameter | 0.126 in |
| Outside Diameter | 9.0 mm |
| Outside Diameter | 0.354 in |
| Thickness | 0.8 mm |
| Thickness | 0.031 in |
| Washer Shape | Round |
| Washer Type | Countersunk Washer |
| Material | Mild Steel |
| Full Material | Mild Steel |
| Finish | Zinc Plated |
| Colour | Natural |
| Specifications | DIN 9021 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue