10503751
1504928
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Screw Sizes (All) | M12 |
|---|---|
| Inside Diameter | 12.0 mm |
| Inside Diameter | 0.472 in |
| Outside Diameter | 1.575 in |
| Outside Diameter | 40.0 mm |
| Thickness | 0.295 in |
| Thickness | 7.5 mm |
| Washer Shape | Round |
| Washer Type | Countersunk Washer |
| Material | Steel |
| Full Material | Steel |
| Finish | Zinc Plated;Blue Passivated |
| Colour | Silver |
| Specifications | DIN 125, DIN 9021, DIN 6340 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue