Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
10317136 £ 4.166 - £ 4.6289 147 In stock
26.6 mm
175 Ω
38.0 mm
105 Ω
10641583 £ 0.9205 - £ 1.0228 Request the lead time here
12.5 mm
69 Ω
16.5 mm
27 Ω
£ 0.4897 - £ 0.5441 3329 In stock
20.0 mm
58 Ω
23.3 mm
23 Ω
12.0 mm
£ 0.4844 - £ 0.5383 Request the lead time here
14.0 mm
62 Ω
19.0 mm
38 Ω
12.0 mm
£ 1.4061 - £ 1.5623 Request the lead time here
27.0 mm
188 Ω
32.0 mm
76 Ω
16.0 mm
£ 0.8275 - £ 0.9194 Request the lead time here
44.0 mm
66 Ω
49.6 mm
25 Ω
12.0 mm
£ 2.118 - £ 2.3534 240 In stock
52.0 mm
119 Ω
58.6 mm
43 Ω
20.0 mm
£ 0.4777 - £ 0.5308 Request the lead time here
27.0 mm
88 Ω
31.0 mm
29 Ω
9.0 mm
£ 0.7352 - £ 0.8169 Request the lead time here
32.4 mm
88 Ω
36.0 mm
29 Ω
12.0 mm
10317181 £ 7.0491 - £ 7.8323 Request the lead time here
52.0 mm
172 Ω
63.5 mm
77 Ω
£ 0.5838 - £ 0.6487 Request the lead time here
18.7 mm
77 Ω
23.8 mm
27 Ω
15.0 mm
£ 0.6934 - £ 0.7705 7830 In stock
21.5 mm
126 Ω
25.5 mm
48 Ω
15.0 mm
£ 0.637 - £ 0.7077 2049 In stock
18.7 mm
47 Ω
23.8 mm
21 Ω
7.0 mm
£ 0.8331 - £ 0.9256 Request the lead time here
23.5 mm
71 Ω
28.6 mm
31 Ω
10.0 mm
£ 0.6455 - £ 0.7172 Request the lead time here
27.0 mm
57 Ω
33.5 mm
26 Ω
10.0 mm
£ 0.4509 - £ 0.501 22 In stock
27.0 mm
53 Ω
33.5 mm
21 Ω
8.0 mm
£ 2.1232 - £ 2.3591 191 In stock
31.0 mm
192 Ω
36.0 mm
92 Ω
36.0 mm
£ 2.2541 - £ 2.5045 Request the lead time here
43.7 mm
104 Ω
55.1 mm
36 Ω
£ 0.7617 - £ 0.8464 Request the lead time here
35.0 mm
59 Ω
40.0 mm
24 Ω
12.0 mm
£ 0.6134 - £ 0.6816 Request the lead time here
27.0 mm
66 Ω
33.5 mm
30 Ω
12.0 mm
  • of 4
Ferrite Flat Cable 26.6 mm 105 Ω 175 Ω

10317136

Price Range
£ 4.6289 - £ 4.166

Stock Levels
147 In stock
Attributes
  • Insert Length
    26.6 mm
  • Overall Length
    38.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 12.5 mm 27 Ω 69 Ω

10641583

Price Range
£ 1.0228 - £ 0.9205

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    12.5 mm
  • Overall Length
    16.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 20.0 mm 23 Ω 58 Ω A5

10317303

Price Range
£ 0.5441 - £ 0.4897

Stock Levels
3329 In stock
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 14.0 mm 38 Ω 62 Ω A5

10638606

Price Range
£ 0.5383 - £ 0.4844

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    19.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 76 Ω 188 Ω A5

10317594

Price Range
£ 1.5623 - £ 1.4061

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    32.0 mm
  • Overall Width
    16.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 25 Ω 66 Ω A5

10641590

Price Range
£ 0.9194 - £ 0.8275

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 43 Ω 119 Ω A5

10317563

Price Range
£ 2.3534 - £ 2.118

Stock Levels
240 In stock
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    58.6 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 29 Ω 88 Ω A5

10317495

Price Range
£ 0.5308 - £ 0.4777

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    9.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 32.4 mm 29 Ω 88 Ω A5

10630099

Price Range
£ 0.8169 - £ 0.7352

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    32.4 mm
  • Overall Length
    36.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
52.0 mm 77 Ω 172 Ω

10317181

Price Range
£ 7.8323 - £ 7.0491

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 18.7 mm 27 Ω 77 Ω A5

10445617

Price Range
£ 0.6487 - £ 0.5838

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 21.5 mm 48 Ω 126 Ω A5

10317310

Price Range
£ 0.7705 - £ 0.6934

Stock Levels
7830 In stock
Attributes
  • Insert Length
    21.5 mm
  • Overall Length
    25.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 18.7 mm 21 Ω 47 Ω A5

10317372

Price Range
£ 0.7077 - £ 0.637

Stock Levels
2049 In stock
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 31 Ω 71 Ω A5

10641569

Price Range
£ 0.9256 - £ 0.8331

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.6 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 26 Ω 57 Ω A5

10317440

Price Range
£ 0.7172 - £ 0.6455

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 21 Ω 53 Ω A5

10317488

Price Range
£ 0.501 - £ 0.4509

Stock Levels
22 In stock
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 92 Ω 192 Ω A5

10317501

Price Range
£ 2.3591 - £ 2.1232

Stock Levels
191 In stock
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 43.7 mm 36 Ω 104 Ω

10641637

Price Range
£ 2.5045 - £ 2.2541

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 35.0 mm 24 Ω 59 Ω A5

10630082

Price Range
£ 0.8464 - £ 0.7617

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 30 Ω 66 Ω A5

10317457

Price Range
£ 0.6816 - £ 0.6134

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5