Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8274 - £ 0.9193 | 64 In stock |
1.22 in
31.0 mm
|
147 Ω
|
1.417 in
36.0 mm
|
52 Ω
|
0.709 in
18.0 mm
|
||
| £ 0.7077 - £ 0.7863 | 936 In stock |
1.378 in
35.0 mm
|
68 Ω
|
1.516 in
38.5 mm
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 10317525 | £ 0.7764 - £ 0.8627 | 1296 In stock |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 10317433 | £ 0.5606 - £ 0.6229 | Request the lead time here |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
28 Ω
|
0.472 in
12.0 mm
|
|
| £ 0.8366 - £ 0.9296 | Request the lead time here |
1.063 in
27.0 mm
|
149 Ω
|
1.319 in
33.5 mm
|
58 Ω
|
0.787 in
20.0 mm
|
||
| 10317419 | £ 0.4652 - £ 0.517 | 4780 In stock |
0.925 in
23.5 mm
|
65 Ω
|
1.122 in
28.5 mm
|
28 Ω
|
0.315 in
8.0 mm
|
|
| £ 0.643 - £ 0.7144 | 72 In stock |
1.063 in
27.0 mm
|
78 Ω
|
1.319 in
33.5 mm
|
36 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.4777 - £ 0.5308 | Request the lead time here |
1.063 in
27.0 mm
|
88 Ω
|
1.22 in
31.0 mm
|
29 Ω
|
0.354 in
9.0 mm
|
||
| £ 0.7352 - £ 0.8169 | Request the lead time here |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
29 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.4371 - £ 0.4856 | Request the lead time here |
0.551 in
14.0 mm
|
164 Ω
|
0.709 in
18.0 mm
|
45 Ω
|
0.315 in
8.0 mm
|
||
| £ 0.2762 - £ 0.3069 | Request the lead time here |
0.433 in
11.0 mm
|
63 Ω
|
0.579 in
14.7 mm
|
28 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.6089 - £ 0.6766 | 240 In stock |
0.736 in
18.7 mm
|
96 Ω
|
0.937 in
23.8 mm
|
46 Ω
|
0.492 in
12.5 mm
|
||
| 10317181 | £ 7.0491 - £ 7.8323 | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
2.5 in
63.5 mm
|
77 Ω
|
|
|
| £ 0.5838 - £ 0.6487 | Request the lead time here |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
27 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.6934 - £ 0.7705 | 7830 In stock |
0.846 in
21.5 mm
|
126 Ω
|
1.004 in
25.5 mm
|
48 Ω
|
0.591 in
15.0 mm
|
||
| £ 2.2541 - £ 2.5045 | Request the lead time here |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
36 Ω
|
|
||
| £ 2.4581 - £ 2.7312 | Request the lead time here |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
40 Ω
|
0.5 in
12.7 mm
|
||
| £ 1.4061 - £ 1.5623 | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
76 Ω
|
0.63 in
16.0 mm
|
||
| £ 0.8275 - £ 0.9194 | Request the lead time here |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
25 Ω
|
0.472 in
12.0 mm
|
||
| £ 2.118 - £ 2.3534 | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
43 Ω
|
0.787 in