Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
£ 0.8274 - £ 0.9193 64 In stock
31.0 mm
147 Ω
36.0 mm
52 Ω
18.0 mm
£ 0.7077 - £ 0.7863 936 In stock
35.0 mm
68 Ω
38.5 mm
25 Ω
12.0 mm
10317525 £ 0.7764 - £ 0.8627 1296 In stock
35.0 mm
69 Ω
40.0 mm
28 Ω
12.0 mm
10317433 £ 0.5606 - £ 0.6229 Request the lead time here
27.0 mm
75 Ω
31.0 mm
28 Ω
12.0 mm
£ 0.8366 - £ 0.9296 Request the lead time here
27.0 mm
149 Ω
33.5 mm
58 Ω
20.0 mm
10317419 £ 0.4652 - £ 0.517 4780 In stock
23.5 mm
65 Ω
28.5 mm
28 Ω
8.0 mm
£ 0.643 - £ 0.7144 72 In stock
27.0 mm
78 Ω
33.5 mm
36 Ω
15.0 mm
£ 0.4777 - £ 0.5308 Request the lead time here
27.0 mm
88 Ω
31.0 mm
29 Ω
9.0 mm
£ 0.7352 - £ 0.8169 Request the lead time here
32.4 mm
88 Ω
36.0 mm
29 Ω
12.0 mm
£ 0.4371 - £ 0.4856 Request the lead time here
14.0 mm
164 Ω
18.0 mm
45 Ω
8.0 mm
£ 0.2762 - £ 0.3069 Request the lead time here
11.0 mm
63 Ω
14.7 mm
28 Ω
12.0 mm
£ 0.6089 - £ 0.6766 240 In stock
18.7 mm
96 Ω
23.8 mm
46 Ω
12.5 mm
10317181 £ 7.0491 - £ 7.8323 Request the lead time here
52.0 mm
172 Ω
63.5 mm
77 Ω
£ 0.5838 - £ 0.6487 Request the lead time here
18.7 mm
77 Ω
23.8 mm
27 Ω
15.0 mm
£ 0.6934 - £ 0.7705 7830 In stock
21.5 mm
126 Ω
25.5 mm
48 Ω
15.0 mm
£ 2.2541 - £ 2.5045 Request the lead time here
43.7 mm
104 Ω
55.1 mm
36 Ω
£ 2.4581 - £ 2.7312 Request the lead time here
48.5 mm
95 Ω
60.0 mm
40 Ω
12.7 mm
£ 1.4061 - £ 1.5623 Request the lead time here
27.0 mm
188 Ω
32.0 mm
76 Ω
16.0 mm
£ 0.8275 - £ 0.9194 Request the lead time here
44.0 mm
66 Ω
49.6 mm
25 Ω
12.0 mm
£ 2.118 - £ 2.3534 240 In stock
52.0 mm
119 Ω
58.6 mm
43 Ω
20.0 mm
  • of 4
Ferrite Flat Cable 31.0 mm 52 Ω 147 Ω A5

10641521

Price Range
£ 0.9193 - £ 0.8274

Stock Levels
64 In stock
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 25 Ω 68 Ω A5

10428504

Price Range
£ 0.7863 - £ 0.7077

Stock Levels
936 In stock
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    38.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 28 Ω 69 Ω A5

10317525

Price Range
£ 0.8627 - £ 0.7764

Stock Levels
1296 In stock
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 28 Ω 75 Ω A5

10317433

Price Range
£ 0.6229 - £ 0.5606

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 58 Ω 149 Ω A5

10317471

Price Range
£ 0.9296 - £ 0.8366

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 28 Ω 65 Ω A5

10317419

Price Range
£ 0.517 - £ 0.4652

Stock Levels
4780 In stock
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 36 Ω 78 Ω A5

10317464

Price Range
£ 0.7144 - £ 0.643

Stock Levels
72 In stock
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 29 Ω 88 Ω A5

10317495

Price Range
£ 0.5308 - £ 0.4777

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    9.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 32.4 mm 29 Ω 88 Ω A5

10630099

Price Range
£ 0.8169 - £ 0.7352

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    32.4 mm
  • Overall Length
    36.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 14.0 mm 45 Ω 164 Ω A5

10317341

Price Range
£ 0.4856 - £ 0.4371

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    18.0 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.0 mm 28 Ω 63 Ω A5

10639948

Price Range
£ 0.3069 - £ 0.2762

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.0 mm
  • Overall Length
    14.7 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 18.7 mm 46 Ω 96 Ω A5

10317365

Price Range
£ 0.6766 - £ 0.6089

Stock Levels
240 In stock
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    12.5 mm
  • Colour
    Grey
  • Full Material
    A5
52.0 mm 77 Ω 172 Ω

10317181

Price Range
£ 7.8323 - £ 7.0491

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 18.7 mm 27 Ω 77 Ω A5

10445617

Price Range
£ 0.6487 - £ 0.5838

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 21.5 mm 48 Ω 126 Ω A5

10317310

Price Range
£ 0.7705 - £ 0.6934

Stock Levels
7830 In stock
Attributes
  • Insert Length
    21.5 mm
  • Overall Length
    25.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 43.7 mm 36 Ω 104 Ω

10641637

Price Range
£ 2.5045 - £ 2.2541

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 48.5 mm 40 Ω 95 Ω A5

10317334

Price Range
£ 2.7312 - £ 2.4581

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    48.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.7 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 76 Ω 188 Ω A5

10317594

Price Range
£ 1.5623 - £ 1.4061

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    32.0 mm
  • Overall Width
    16.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 25 Ω 66 Ω A5

10641590

Price Range
£ 0.9194 - £ 0.8275

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 43 Ω 119 Ω A5

10317563

Price Range
£ 2.3534 - £ 2.118

Stock Levels
240 In stock
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    58.6 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5