Quantity | Unit price |
---|---|
1000 + | £ 0.7762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Without Adhesive |
---|---|
Clamp Arm Length | 10.7 mm |
Clamp Arm Length | 0.421 in |
Inside Height | 6.4 mm |
Inside Height | 0.252 in |
Material | Noryl |
Colour | White |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue